Item # |
Item Name |
Manufacturer Part Number |
Lead Accuracy |
Nominal Screw Diameter |
Thread Direction |
---|---|---|---|---|---|
00899129 | N/A Nook 0.608 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11070 | Lead Accuracy N/A 0.1 in | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |
00899185 | N/A Nook 0.581 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11072 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |
00899211 | N/A Nook American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11073 | Lead Accuracy N/A | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |
00899264 | N/A Nook 0.502 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11075 | Lead Accuracy N/A 0.2 in | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |
00899297 | N/A Nook 0.537 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11076 | Lead Accuracy N/A 0.166 in | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |
00899562 | N/A Nook 0.661 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11086 | Lead Accuracy N/A 0.166 in | Nominal Screw Diameter N/A 0.8750 in | Thread Direction N/A Right Hand |
00900011 | N/A Nook 0.698 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11104 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 1.0000 in | Thread Direction N/A Right Hand |
00900028 | N/A Nook 0.75 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11105 | Lead Accuracy N/A 0.2 in | Nominal Screw Diameter N/A 1.0000 in | Thread Direction N/A Right Hand |
00900044 | N/A Nook 0.786 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11106 | Lead Accuracy N/A 0.167 in | Nominal Screw Diameter N/A 1.0000 in | Thread Direction N/A Right Hand |
00900109 | N/A Nook 0.857 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11110 | Lead Accuracy N/A 0.1 in | Nominal Screw Diameter N/A 1.0000 in | Thread Direction N/A Right Hand |
00900145 | N/A Nook 0.698 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11112 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 1.0000 in | Thread Direction N/A Right Hand |
00900314 | N/A Nook 0.947 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11124 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 1.2500 in | Thread Direction N/A Right Hand |
00900326 | N/A Nook 0.999 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11125 | Lead Accuracy N/A 0.2 in | Nominal Screw Diameter N/A 1.2500 in | Thread Direction N/A Right Hand |
00900633 | N/A Nook 1.355 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11150 | Lead Accuracy N/A 0.1 in | Nominal Screw Diameter N/A 1.5000 in | Thread Direction N/A Right Hand |
00900661 | N/A Nook 1.196 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11152 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 1.5000 in | Thread Direction N/A Right Hand |
00900689 | N/A Nook 1.196 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11154 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 1.5000 in | Thread Direction N/A Right Hand |
00900701 | N/A Nook 1.249 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11155 | Lead Accuracy N/A 0.2 in | Nominal Screw Diameter N/A 1.5000 in | Thread Direction N/A Right Hand |
00900915 | N/A Nook 1.427 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11174 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 1.5000 in | Thread Direction N/A Right Hand |
00901243 | N/A Nook 1.41 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11202 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 2.0000 in | Thread Direction N/A Right Hand |
00901294 | N/A Nook 1.694 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11204 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 2.0000 in | Thread Direction N/A Right Hand |
00901316 | N/A Nook 1.747 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11205 | Lead Accuracy N/A 0.2 in | Nominal Screw Diameter N/A 2.0000 in | Thread Direction N/A Right Hand |
00901715 | N/A Nook 1.684 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11222 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 2.2500 in | Thread Direction N/A Right Hand |
00902428 | N/A Nook 1.908 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11252 | Lead Accuracy N/A 0.5 in | Nominal Screw Diameter N/A 2.5000 in | Thread Direction N/A Right Hand |
00902475 | N/A Nook 2.193 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 11254 | Lead Accuracy N/A 0.25 in | Nominal Screw Diameter N/A 2.5000 in | Thread Direction N/A Right Hand |
00914807 | N/A Nook 0.608 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw | Manufacturer Part Number N/A 12070 | Lead Accuracy N/A 0.1 in | Nominal Screw Diameter N/A 0.7500 in | Thread Direction N/A Right Hand |