Item # |
Item Name |
Axial Static Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
---|---|---|---|---|
00102202 | N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 9220 lbf | Outside Diameter N/A 2.63 in | Radial Dynamic Load Capacity N/A 9220 lbf |
02462135 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 5620 lbf | Outside Diameter N/A 1.25 in | Radial Dynamic Load Capacity N/A 5620 lbf |
02462138 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1560 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 1560 lbf |
02462140 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 970 lbf | Outside Diameter N/A 0.50 in | Radial Dynamic Load Capacity N/A 970 lbf |
02462144 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1560 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 1560 lbf |
02462146 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 14100 lbf | Outside Diameter N/A 1.94 in | Radial Dynamic Load Capacity N/A 14100 lbf |
02462150 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1560 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 1560 lbf |
02462151 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1880 lbf | Outside Diameter N/A 0.75 in | Radial Dynamic Load Capacity N/A 1880 lbf |
02462152 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1880 lbf | Outside Diameter N/A 0.75 in | Radial Dynamic Load Capacity N/A 1880 lbf |
02462158 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 14100 lbf | Outside Diameter N/A 1.94 in | Radial Dynamic Load Capacity N/A 14100 lbf |
02462159 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 970 lbf | Outside Diameter N/A 0.50 in | Radial Dynamic Load Capacity N/A 970 lbf |
02462161 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1560 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 1560 lbf |
02462162 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 5620 lbf | Outside Diameter N/A 1.25 in | Radial Dynamic Load Capacity N/A 5620 lbf |
02664593 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 6250 lbf | Outside Diameter N/A 1.06 in | Radial Dynamic Load Capacity N/A 6250 lbf |
02664594 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 6250 lbf | Outside Diameter N/A 1.06 in | Radial Dynamic Load Capacity N/A 6250 lbf |
02664596 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 8120 lbf | Outside Diameter N/A 1.31 in | Radial Dynamic Load Capacity N/A 8120 lbf |
02664597 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 11600 lbf | Outside Diameter N/A 1.75 in | Radial Dynamic Load Capacity N/A 11600 lbf |
02664602 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 550 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 550 lbf |
02664640 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 550 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 550 lbf |
02664642 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1410 lbf | Outside Diameter N/A 0.90 in | Radial Dynamic Load Capacity N/A 1410 lbf |
02664643 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 900 lbf | Outside Diameter N/A 0.75 in | Radial Dynamic Load Capacity N/A 900 lbf |
02664644 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 2190 lbf | Outside Diameter N/A 1.25 in | Radial Dynamic Load Capacity N/A 2190 lbf |
02664650 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 550 lbf | Outside Diameter N/A 0.63 in | Radial Dynamic Load Capacity N/A 550 lbf |
02664652 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 1410 lbf | Outside Diameter N/A 0.90 in | Radial Dynamic Load Capacity N/A 1410 lbf |
02664653 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | Axial Static Load Capacity N/A 2190 lbf | Outside Diameter N/A 1.25 in | Radial Dynamic Load Capacity N/A 2190 lbf |