Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00315101 | N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00315064 | N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315148 | N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00328048 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00264688 | N/A Brennan 1 x 1 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-7/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
00361183 | N/A Brennan 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-3/16-12 |
00361180 | N/A Brennan 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 13/16-16 |
00327991 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315088 | N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00359996 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00315127 | N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00314940 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00318445 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00316863 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
01951854 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00313737 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00315114 | N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00317299 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
02481093 | N/A Brennan 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 5/16-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
02228983 | N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
02479002 | N/A Brennan 1/4 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00315077 | N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
02481982 | N/A Brennan 3/8 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00315959 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
02481879 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |