COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bearing Element

Flange Diameter

Flange Thickness

Radial Dynamic Load Capacity

N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 1.3750 in N/A 0.2190 in N/A 630 lb
N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Tapered Rollers N/A 3.9375 in N/A 0.5930 in N/A 14270 lb
N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 2.6875 in N/A 0.5930 in N/A 3830 lb
N/A Osborn Load Runners 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 1.6875 in N/A 0.2190 in N/A 1350 lb
N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Tapered Rollers N/A 6.9375 in N/A 0.7180 in N/A 35840 lb
N/A Osborn Load Runners 50 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 68 mm N/A 14 mm N/A 17020 N
N/A Osborn Load Runners 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 3.4375 in N/A 0.5930 in N/A 5190 lb
N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 2.4375 in N/A 0.3430 in N/A 2760 lb
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2