Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07147317 | N/A PCI Procal Inc. CXR Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395911 | N/A PCI Procal Inc. CXR-R Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 07147319 | N/A PCI Procal Inc. CXR Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395912 | N/A PCI Procal Inc. CXR-R Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 07147321 | N/A PCI Procal Inc. CXR Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 134600 lbf | Radial Static Load Capacity N/A 250000 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09395913 | N/A PCI Procal Inc. CXR-R Series 9.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 134600 lbf | Radial Static Load Capacity N/A 250000 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 07147323 | N/A PCI Procal Inc. CXRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 09363120 | N/A PCI Procal Inc. CXRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147324 | N/A PCI Procal Inc. CXRE Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147325 | N/A PCI Procal Inc. CXRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09363121 | N/A PCI Procal Inc. CXRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09363105 | N/A PCI Procal Inc. CXRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147326 | N/A PCI Procal Inc. CXRE Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147327 | N/A PCI Procal Inc. CXRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 09363122 | N/A PCI Procal Inc. CXRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 09363106 | N/A PCI Procal Inc. CXRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147328 | N/A PCI Procal Inc. CXRE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147329 | N/A PCI Procal Inc. CXRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09363123 | N/A PCI Procal Inc. CXRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 07147330 | N/A PCI Procal Inc. CXRE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 07147331 | N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147332 | N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09363124 | N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09363108 | N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147334 | N/A PCI Procal Inc. CXRE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |