Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395699 | N/A PCI Procal Inc. NCTR Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395725 | N/A PCI Procal Inc. NCXR Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1147 lbf | Radial Static Load Capacity N/A 764 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09395752 | N/A PCI Procal Inc. CTR-HT Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09395774 | N/A PCI Procal Inc. CXR-HT Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09395775 | N/A PCI Procal Inc. CXR-HT Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 06730691 | N/A PCI Procal Inc. CTR Series 1.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 07147208 | N/A PCI Procal Inc. CTR Series 1.1250 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 07147209 | N/A PCI Procal Inc. CTR Series 1.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 07147210 | N/A PCI Procal Inc. CTR Series 1.3750 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 07147211 | N/A PCI Procal Inc. CTR Series 1.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395820 | N/A PCI Procal Inc. CTR Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 07147212 | N/A PCI Procal Inc. CTR Series 1.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09395821 | N/A PCI Procal Inc. CTR Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.3200 in |
| 07147215 | N/A PCI Procal Inc. CTR Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 07147216 | N/A PCI Procal Inc. CTR Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 07147217 | N/A PCI Procal Inc. CTR Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09395822 | N/A PCI Procal Inc. CTR Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 07147218 | N/A PCI Procal Inc. CTR Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
| 07147219 | N/A PCI Procal Inc. CTR Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 07147220 | N/A PCI Procal Inc. CTR Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.7500 in |
| 09395823 | N/A PCI Procal Inc. CTR Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 07147221 | N/A PCI Procal Inc. CTR Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 07147224 | N/A PCI Procal Inc. CTR Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 07147223 | N/A PCI Procal Inc. CTR Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 07147226 | N/A PCI Procal Inc. CTR Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |