Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07147747 | N/A PCI Procal Inc. PXR-SS Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09395878 | N/A PCI Procal Inc. PXR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147750 | N/A PCI Procal Inc. PXR-SS Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09395764 | N/A PCI Procal Inc. PXR-HT Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147752 | N/A PCI Procal Inc. PXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147753 | N/A PCI Procal Inc. PXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395880 | N/A PCI Procal Inc. PXR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147754 | N/A PCI Procal Inc. PXR-SS Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395765 | N/A PCI Procal Inc. PXR-HT Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395879 | N/A PCI Procal Inc. PXR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147755 | N/A PCI Procal Inc. PXR-SS Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 07147757 | N/A PCI Procal Inc. PXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395766 | N/A PCI Procal Inc. PXR-HT Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147758 | N/A PCI Procal Inc. PXR-SS Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147760 | N/A PCI Procal Inc. PXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147761 | N/A PCI Procal Inc. PXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395767 | N/A PCI Procal Inc. PXR-HT Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395882 | N/A PCI Procal Inc. PXR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147762 | N/A PCI Procal Inc. PXR-SS Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5827 lbf | Radial Static Load Capacity N/A 4631 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395883 | N/A PCI Procal Inc. PXR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147763 | N/A PCI Procal Inc. PXR-SS Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147764 | N/A PCI Procal Inc. PXR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395768 | N/A PCI Procal Inc. PXR-HT Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395884 | N/A PCI Procal Inc. PXR-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 07147765 | N/A PCI Procal Inc. PXR-SS Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 5171 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |