Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07147677 | N/A PCI Procal Inc. PDC Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 12140 lbf | Radial Static Load Capacity N/A 15309 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 07147678 | N/A PCI Procal Inc. PDC Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 06500866 | N/A PCI Procal Inc. PDC Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395545 | N/A PCI Procal Inc. PDC-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 07147656 | N/A PCI Procal Inc. HPDC Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 09395574 | N/A PCI Procal Inc. HPDC Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 05474348 | N/A PCI Procal Inc. HPDC Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147657 | N/A PCI Procal Inc. HPDC Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07147658 | N/A PCI Procal Inc. HPDC Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 06967173 | N/A PCI Procal Inc. HPDC Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 07147660 | N/A PCI Procal Inc. HPDC Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 07147661 | N/A PCI Procal Inc. HPDC Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395583 | N/A PCI Procal Inc. HPDC-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 07147685 | N/A PCI Procal Inc. PTR-SS Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 07147686 | N/A PCI Procal Inc. PTR Series 1.3750 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 05244584 | N/A PCI Procal Inc. PTR-SS Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 04128668 | N/A PCI Procal Inc. PTR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 07437118 | N/A PCI Procal Inc. PTR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 07147692 | N/A PCI Procal Inc. PTR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 05053935 | N/A PCI Procal Inc. PTR-SS Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 07147698 | N/A PCI Procal Inc. PTR Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.9400 in |
| 07147745 | N/A PCI Procal Inc. PXR-SS Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147751 | N/A PCI Procal Inc. PXR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 07147759 | N/A PCI Procal Inc. PXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 07147770 | N/A PCI Procal Inc. PXR-SS Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |