Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395552 | N/A PCI Procal Inc. PDC-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395540 | N/A PCI Procal Inc. PDC-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395564 | N/A PCI Procal Inc. PDC-R-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 06251043 | N/A PCI Procal Inc. PDC-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395541 | N/A PCI Procal Inc. PDC-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395565 | N/A PCI Procal Inc. PDC-R-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395553 | N/A PCI Procal Inc. PDC-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395542 | N/A PCI Procal Inc. PDC-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395566 | N/A PCI Procal Inc. PDC-R-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 07238473 | N/A PCI Procal Inc. PDC-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 07512114 | N/A PCI Procal Inc. PDC-R-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395554 | N/A PCI Procal Inc. PDC-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395543 | N/A PCI Procal Inc. PDC-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395567 | N/A PCI Procal Inc. PDC-R-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395555 | N/A PCI Procal Inc. PDC-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395544 | N/A PCI Procal Inc. PDC-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395568 | N/A PCI Procal Inc. PDC-R-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395556 | N/A PCI Procal Inc. PDC-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 06104850 | N/A PCI Procal Inc. PDC-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395569 | N/A PCI Procal Inc. PDC-R-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395557 | N/A PCI Procal Inc. PDC-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395570 | N/A PCI Procal Inc. PDC-R-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395558 | N/A PCI Procal Inc. PDC-H Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395546 | N/A PCI Procal Inc. PDC-R Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09395571 | N/A PCI Procal Inc. PDC-R-H Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |