Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395559 | N/A PCI Procal Inc. PDC-H Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09395547 | N/A PCI Procal Inc. PDC-R Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09395572 | N/A PCI Procal Inc. PDC-R-H Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 08091630 | N/A PCI Procal Inc. PTR-HT Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09395797 | N/A PCI Procal Inc. PTR-R Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 05644397 | N/A PCI Procal Inc. PTR-SS Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09395734 | N/A PCI Procal Inc. PTR-HT Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 09395798 | N/A PCI Procal Inc. PTR-R Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 07147684 | N/A PCI Procal Inc. PTR-SS Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 09395735 | N/A PCI Procal Inc. PTR-HT Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09395799 | N/A PCI Procal Inc. PTR-R Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09395800 | N/A PCI Procal Inc. PTR-R Series 1.3750 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09395737 | N/A PCI Procal Inc. PTR-HT Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09395801 | N/A PCI Procal Inc. PTR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 06250582 | N/A PCI Procal Inc. PTR-HT Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 05586317 | N/A PCI Procal Inc. PTR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09395802 | N/A PCI Procal Inc. PTR-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.3200 in |
| 09395738 | N/A PCI Procal Inc. PTR-HT Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09395739 | N/A PCI Procal Inc. PTR-HT Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 04720713 | N/A PCI Procal Inc. PTR-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 07147689 | N/A PCI Procal Inc. PTR-SS Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09395803 | N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09395804 | N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.7500 in |
| 09395740 | N/A PCI Procal Inc. PTR-HT Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 08262439 | N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |