Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 04482928 | N/A PCI Procal Inc. PTR-SS Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6300 in |
| 09395741 | N/A PCI Procal Inc. PTR-HT Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3828 lbf | Radial Static Load Capacity N/A 3398 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 06137095 | N/A PCI Procal Inc. PTR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6300 in |
| 09395806 | N/A PCI Procal Inc. PTR-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.9400 in |
| 09395807 | N/A PCI Procal Inc. PTR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.9400 in |
| 09395808 | N/A PCI Procal Inc. PTR-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 07147694 | N/A PCI Procal Inc. PTR-SS Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.9400 in |
| 09395809 | N/A PCI Procal Inc. PTR-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 09395671 | N/A PCI Procal Inc. PTR-SS Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 7102 lbf | Radial Static Load Capacity N/A 5081 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 1.9400 in |
| 06051982 | N/A PCI Procal Inc. PTR-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.9400 in |
| 04666554 | N/A PCI Procal Inc. PTR-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 2.9400 in |
| 04761640 | N/A PCI Procal Inc. PTR-SS Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 2.9400 in |
| 09395810 | N/A PCI Procal Inc. PTR-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 2.9400 in |
| 09395760 | N/A PCI Procal Inc. PXR-HT Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147739 | N/A PCI Procal Inc. PXR-SS Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.8800 in |
| 07147740 | N/A PCI Procal Inc. PXR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09395761 | N/A PCI Procal Inc. PXR-HT Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 09395874 | N/A PCI Procal Inc. PXR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147741 | N/A PCI Procal Inc. PXR-SS Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 1276 lbf | Radial Static Load Capacity N/A 1114 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1 in |
| 07147742 | N/A PCI Procal Inc. PXR Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in | Roller Width N/A 5.2500 in |
| 09395893 | N/A PCI Procal Inc. PXR-R Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in | Roller Width N/A 5.2500 in |
| 09395875 | N/A PCI Procal Inc. PXR-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 07147746 | N/A PCI Procal Inc. PXR Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09395763 | N/A PCI Procal Inc. PXR-HT Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2565 lbf | Radial Static Load Capacity N/A 2168 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 09395876 | N/A PCI Procal Inc. PXR-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |