COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Axial Dynamic Load Capacity

Axial Static Load Capacity

Bore Diameter

Closure Type

N/A RBC® SRF Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4400 lbf N/A 5900 lbf N/A 0.75 in N/A Single Sealed
N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4700 lbf N/A 6500 lbf N/A 0.88 in N/A Open
N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 2400 lbf N/A 3000 lbf N/A 0.88 in N/A Double Sealed
N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4700 lbf N/A 6500 lbf N/A 0.88 in N/A Single Sealed
N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 8300 lbf N/A 15700 lbf N/A 1.38 in N/A Open
N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 5100 lbf N/A 8900 lbf N/A 1.38 in N/A Double Sealed
N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 11500 lbf N/A 22800 lbf N/A 1.5 in N/A Open
N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 8000 lbf N/A 15800 lbf N/A 1.5 in N/A Double Sealed
N/A RBC® SRF Series 1.63 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 9400 lbf N/A 20700 lbf N/A 1.63 in N/A Open
N/A RBC® SRF Series 2.25 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 12700 lbf N/A 26700 lbf N/A 2.25 in N/A Open
N/A RBC® Y Series 1 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 17000 lbf N/A 49900 lbf N/A 1 in N/A Open
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3