Item # |
Item Name |
Bore Diameter |
Bushing Outside Diameter |
Inside Diameter |
Overall Length |
---|---|---|---|---|---|
00026955 | N/A Bunting BNW Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A | Bushing Outside Diameter N/A 1.1250 in | Inside Diameter N/A 0.8750 in | Overall Length N/A 0.7500 in |
00026982 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1 in | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 1.0000 in |
00026987 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1 in | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 1.5000 in |
00027009 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1 in | Bushing Outside Diameter N/A 1.1250 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 1.5000 in |
00027046 | N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1 in | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Overall Length N/A 1.5000 in |
00027067 | N/A Bunting BNW Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/8 in | Bushing Outside Diameter N/A 1.3750 in | Inside Diameter N/A 1.1250 in | Overall Length N/A 1.0000 in |
00027104 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.0000 in |
00027107 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.2500 in |
00027125 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.3750 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.0000 in |
00027159 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.0000 in |
00027162 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.2500 in |
00027165 | N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/4 in | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Overall Length N/A 1.5000 in |
00027180 | N/A Bunting BNW Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/8 in | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.3750 in | Overall Length N/A 1.0000 in |
00027186 | N/A Bunting BNW Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/8 in | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.3750 in | Overall Length N/A 1.5000 in |
00027295 | N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/2 in | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.5000 in | Overall Length N/A 1.5000 in |
00027300 | N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-1/2 in | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.5000 in | Overall Length N/A 2.0000 in |
00027311 | N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/4 in | Bushing Outside Diameter N/A 2.0000 in | Inside Diameter N/A 1.7500 in | Overall Length N/A 1.2500 in |
00027314 | N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/4 in | Bushing Outside Diameter N/A 2.0000 in | Inside Diameter N/A 1.7500 in | Overall Length N/A 1.5000 in |
00027319 | N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/4 in | Bushing Outside Diameter N/A 2.0000 in | Inside Diameter N/A 1.7500 in | Overall Length N/A 2.0000 in |
00027378 | N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 1-3/4 in | Bushing Outside Diameter N/A 2.2500 in | Inside Diameter N/A 1.7500 in | Overall Length N/A 2.0000 in |
00027393 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 2 in | Bushing Outside Diameter N/A 2.5000 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 1.5000 in |
00027398 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 2 in | Bushing Outside Diameter N/A 2.5000 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 2.0000 in |
00027405 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 2 in | Bushing Outside Diameter N/A 2.5000 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
00027416 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 2 in | Bushing Outside Diameter N/A 2.2500 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 1.5000 in |
00027428 | N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bore Diameter N/A 2 in | Bushing Outside Diameter N/A 2.2500 in | Inside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |