Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
---|---|---|---|---|---|
00071108 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 4500 lbf |
00093463 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 650 lbf | Maximum Speed N/A 20000 rpm | Static Load Rating N/A 610 lbf |
00092775 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/2 in | Dynamic Load Rating N/A 8700 lbf | Maximum Speed N/A 7400 rpm | Static Load Rating N/A 14900 lbf |
00136197 | N/A INA (Schaeffler) SCE Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/8 in | Dynamic Load Rating N/A 2900 lbf | Maximum Speed N/A 9800 rpm | Static Load Rating N/A 4550 lbf |
00136885 | N/A INA (Schaeffler) BK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 14 mm | Dynamic Load Rating N/A 1600 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 1910 lbf |
00093710 | N/A INA (Schaeffler) BCE Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/4 in | Dynamic Load Rating N/A 7500 lbf | Maximum Speed N/A 8800 rpm | Static Load Rating N/A 16100 lbf |
00127660 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 6300 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 12100 lbf |
00093646 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 1300 lbf | Maximum Speed N/A 20000 rpm | Static Load Rating N/A 1490 lbf |
00127460 | N/A INA (Schaeffler) HK Series 5 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5 mm | Dynamic Load Rating N/A 540 lbf | Maximum Speed N/A 38000 rpm | Static Load Rating N/A 445 lbf |
00092728 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/4 in | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 14700 rpm | Static Load Rating N/A 3950 lbf |
00136188 | N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 7/8 in | Dynamic Load Rating N/A 3800 lbf | Maximum Speed N/A 12600 rpm | Static Load Rating N/A 6100 lbf |
03091216 | N/A INA (Schaeffler) BK Series 4 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 4 mm | Dynamic Load Rating N/A 400 lbf | Maximum Speed N/A 41000 rpm | Static Load Rating N/A 295 lbf |
00136169 | N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 11/16 in | Dynamic Load Rating N/A 2460 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 4050 lbf |
00136985 | N/A INA (Schaeffler) BK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 14 mm | Dynamic Load Rating N/A 1600 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 1910 lbf |
00093681 | N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/4 in | Dynamic Load Rating N/A 2210 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 2800 lbf |
00136955 | N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 8400 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 17800 lbf |
00092715 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/8 in | Dynamic Load Rating N/A 2330 lbf | Maximum Speed N/A 17600 rpm | Static Load Rating N/A 3650 lbf |
00135654 | N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 7000 lbf | Maximum Speed N/A 3600 rpm | Static Load Rating N/A 14200 lbf |
00136192 | N/A INA (Schaeffler) SCE Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 4300 lbf |
00092656 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 650 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 610 lbf |
02938399 | N/A INA (Schaeffler) HFL Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 18 mm | Dynamic Load Rating N/A 1870 lbf | Maximum Speed N/A 7500 rpm | Static Load Rating N/A 2320 lbf |
00127529 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 1780 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 2110 lbf |
00135313 | N/A INA (Schaeffler) HK Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 6 mm | Dynamic Load Rating N/A 455 lbf | Maximum Speed N/A 35000 rpm | Static Load Rating N/A 370 lbf |
00118720 | N/A INA (Schaeffler) SCE Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/4 in | Dynamic Load Rating N/A 6100 lbf | Maximum Speed N/A 8800 rpm | Static Load Rating N/A 12300 lbf |
00137150 | N/A INA (Schaeffler) HF Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 14 mm | Dynamic Load Rating N/A | Maximum Speed N/A 9500 rpm | Static Load Rating N/A |