Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01688821 | N/A Precision Twist Drill® #28 Size and 1-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058128 | Drill Bit Size N/A #28 | Overall Length N/A 6 in | Shank Diameter N/A #28 |
01688819 | N/A Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058127 | Drill Bit Size N/A #27 | Overall Length N/A 6 in | Shank Diameter N/A #27 |
01688808 | N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058121 | Drill Bit Size N/A #21 | Overall Length N/A 6 in | Shank Diameter N/A #21 |
01688806 | N/A Precision Twist Drill® #20 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058120 | Drill Bit Size N/A #20 | Overall Length N/A 6 in | Shank Diameter N/A #20 |
01688775 | N/A Precision Twist Drill® #2 Size and 2-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058102 | Drill Bit Size N/A #2 | Overall Length N/A 6 in | Shank Diameter N/A #2 |
01688805 | N/A Precision Twist Drill® #19 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058119 | Drill Bit Size N/A #19 | Overall Length N/A 6 in | Shank Diameter N/A #19 |
01688799 | N/A Precision Twist Drill® #16 Size and 2-3/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058116 | Drill Bit Size N/A #16 | Overall Length N/A 6 in | Shank Diameter N/A #16 |
01688791 | N/A Precision Twist Drill® #11 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058111 | Drill Bit Size N/A #11 | Overall Length N/A 6 in | Shank Diameter N/A #11 |
01688789 | N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058110 | Drill Bit Size N/A #10 | Overall Length N/A 6 in | Shank Diameter N/A #10 |
01689181 | N/A Precision Twist Drill® #7 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059107 | Drill Bit Size N/A #7 | Overall Length N/A 12 in | Shank Diameter N/A #7 |
01689222 | N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059130 | Drill Bit Size N/A #30 | Overall Length N/A 12 in | Shank Diameter N/A #30 |
01689206 | N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059121 | Drill Bit Size N/A #21 | Overall Length N/A 12 in | Shank Diameter N/A #21 |
01689203 | N/A Precision Twist Drill® #19 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059119 | Drill Bit Size N/A #19 | Overall Length N/A 12 in | Shank Diameter N/A #19 |
01689192 | N/A Precision Twist Drill® #13 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059113 | Drill Bit Size N/A #13 | Overall Length N/A 12 in | Shank Diameter N/A #13 |
01689190 | N/A Precision Twist Drill® #12 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059112 | Drill Bit Size N/A #12 | Overall Length N/A 12 in | Shank Diameter N/A #12 |
01689188 | N/A Precision Twist Drill® #11 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059111 | Drill Bit Size N/A #11 | Overall Length N/A 12 in | Shank Diameter N/A #11 |
04788719 | N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059110 | Drill Bit Size N/A #10 | Overall Length N/A 12 in | Shank Diameter N/A 0.1935 in |
01689187 | N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 059110 | Drill Bit Size N/A #10 | Overall Length N/A 12 in | Shank Diameter N/A #10 |
01688731 | N/A Precision Twist Drill® 9/64 Inch (in) Size and 1-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058009 | Drill Bit Size N/A 9/64 in | Overall Length N/A 6 in | Shank Diameter N/A 9/64 in |
01688728 | N/A Precision Twist Drill® 7/64 Inch (in) Size and 1-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058007 | Drill Bit Size N/A 7/64 in | Overall Length N/A 6 in | Shank Diameter N/A 7/64 in |
01688740 | N/A Precision Twist Drill® 7/32 Inch (in) Size and 2-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058014 | Drill Bit Size N/A 7/32 in | Overall Length N/A 6 in | Shank Diameter N/A 7/32 in |
01688724 | N/A Precision Twist Drill® 5/64 Inch (in) Size and 1 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058005 | Drill Bit Size N/A 5/64 in | Overall Length N/A 6 in | Shank Diameter N/A 5/64 in |
01688733 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058010 | Drill Bit Size N/A 5/32 in | Overall Length N/A 6 in | Shank Diameter N/A 5/32 in |
01688750 | N/A Precision Twist Drill® 5/16 Inch (in) Size and 3-3/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058020 | Drill Bit Size N/A 5/16 in | Overall Length N/A 6 in | Shank Diameter N/A 5/16 in |
01688726 | N/A Precision Twist Drill® 3/32 Inch (in) Size and 1-1/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | Manufacturer Part Number N/A 058006 | Drill Bit Size N/A 3/32 in | Overall Length N/A 6 in | Shank Diameter N/A 3/32 in |