COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 109 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

N/A Precision Twist Drill® 5/16 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057420 N/A 5/16 in N/A 8 in N/A 5/16 in
N/A Precision Twist Drill® 3/8 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057424 N/A 3/8 in N/A 8 in N/A 3/8 in
N/A Precision Twist Drill® 3/16 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057412 N/A 3/16 in N/A N/A
N/A Precision Twist Drill® 1/8 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057408 N/A 1/8 in N/A 8 in N/A 1/8 in
N/A Precision Twist Drill® 15/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057430 N/A 15/32 in N/A 8 in N/A 15/32 in
N/A Precision Twist Drill® 13/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057426 N/A 13/32 in N/A 8 in N/A 13/32 in
N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 052840 N/A N/A N/A
N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 052830 N/A N/A N/A
N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 058025 N/A N/A N/A
101 - 109 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5