Item # |
Item Name |
Width |
Bore Diameter |
Lubrication Type |
Outside Diameter |
---|---|---|---|---|---|
00095435 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 0.94 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 0.94 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.13 in |
00095457 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.13 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1.13 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.38 in |
00095490 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.56 in |
00095510 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.63 in |
00095540 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.81 in |
00095547 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.56 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.56 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.88 in |
00095636 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.38 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.51 in | Bore Diameter N/A 2.38 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 3.00 in |
00095709 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.01 in | Bore Diameter N/A 3.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 4.00 in |
00095720 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.01 in | Bore Diameter N/A 3.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 4.13 in |
00095754 | N/A RBC® Pitchlign® 2.26 Inch (in) Width and 4.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 2.26 in | Bore Diameter N/A 4.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 5.0000 in |
00095804 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 6.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 3.015 in | Bore Diameter N/A 6.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 7.75 in |
00095779 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 3.015 in | Bore Diameter N/A 5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 6.00 in |
06760983 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.38 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 0.76 in | Bore Diameter N/A 0.38 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 0.63 in |
00095394 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.69 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 0.76 in | Bore Diameter N/A 0.69 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 0.88 in |
00095459 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.01 in | Bore Diameter N/A 1 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.38 in |
00095473 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.19 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.19 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.50 in |
00095541 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.5 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 1.81 in |
00095575 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.69 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.26 in | Bore Diameter N/A 1.69 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.0000 in |
00095605 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.51 in | Bore Diameter N/A 2 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.50 in |
00095610 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 1.94 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.76 in | Bore Diameter N/A 1.94 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.50 in |
00095624 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | Width N/A 1.51 in | Bore Diameter N/A 2.25 in | Lubrication Type N/A Lubrication Groove and Hole | Outside Diameter N/A 2.75 in |