Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Combination Type |
Maximum Speed |
---|---|---|---|---|---|
02506463 | N/A Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 826021 | Actuation N/A Air/Air | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 3600 rpm |
02506595 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801691 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
02506598 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801711 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
02506611 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801738 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
02506832 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801360 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 3600 rpm |
02506845 | N/A Nexen FMCB Clutch-Brake | Manufacturer Part Number N/A 801619 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
02506846 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801660 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
02506848 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801672 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
02506918 | N/A Nexen FCB 0.8750 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 827150 | Actuation N/A Air/Air | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 3600 rpm |
02506920 | N/A Nexen MCB 1.5000 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 830850 | Actuation N/A Air/Air | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 1800 rpm |
02506931 | N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 832907 | Actuation N/A Air/Spring | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 1800 rpm |
02508541 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801743 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
02845256 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801461 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
02944694 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801751 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007213 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801819 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007219 | N/A Nexen FMCBES Clutch-Brake | Manufacturer Part Number N/A 801818 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007222 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801769 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007223 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801768 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007226 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801767 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03007233 | N/A Nexen FCB 0.7500 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 827156 | Actuation N/A Air/Air | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 3600 rpm |
03042463 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801910 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
03910610 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801755 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
04067087 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801752 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
04067089 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801754 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
04067098 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801911 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |