Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 02296549 | N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 28500 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 90 mm |
| 02474956 | N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 22900 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 90 mm |
| 00043048 | N/A FAG (Schaeffler) 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 58000 N | Outer Ring Width N/A 31 mm | Outside Diameter N/A 130 mm |
| 00042523 | N/A FAG (Schaeffler) 12 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 19400 N | Outer Ring Width N/A 18 mm | Outside Diameter N/A 80 mm |
| 00042884 | N/A FAG (Schaeffler) 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 18300 N | Outer Ring Width N/A 17 mm | Outside Diameter N/A 62 mm |
| 00043314 | N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 28500 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 90 mm |
| 00042933 | N/A FAG (Schaeffler) 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 25500 N | Outer Ring Width N/A 21 mm | Outside Diameter N/A 80 mm |
| 00129282 | N/A FAG (Schaeffler) 22 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 98000 N | Outer Ring Width N/A 46 mm | Outside Diameter N/A 180 mm |
| 00043014 | N/A FAG (Schaeffler) 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 42000 N | Outer Ring Width N/A 27 mm | Outside Diameter N/A 110 mm |
| 02107555 | N/A FAG (Schaeffler) 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 30500 N | Outer Ring Width N/A 28 mm | Outside Diameter N/A 110 mm |
| 00043575 | N/A FAG (Schaeffler) 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 124000 N | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 00129405 | N/A FAG (Schaeffler) 23 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 156000 N | Outer Ring Width N/A 64 mm | Outside Diameter N/A 190 mm |
| 02107566 | N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 27000 N | Outer Ring Width N/A 25 mm | Outside Diameter N/A 100 mm |
| 00129411 | N/A FAG (Schaeffler) 23 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 196000 N | Outer Ring Width N/A 73 mm | Outside Diameter N/A 215 mm |
| 02107554 | N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 27000 N | Outer Ring Width N/A 25 mm | Outside Diameter N/A 100 mm |
| 00042905 | N/A FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 21700 N | Outer Ring Width N/A 19 mm | Outside Diameter N/A 72 mm |
| 00140359 | N/A FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 71000 N | Outer Ring Width N/A 40 mm | Outside Diameter N/A 160 mm |
| 00042717 | N/A FAG (Schaeffler) 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 40000 N | Outer Ring Width N/A 26 mm | Outside Diameter N/A 140 mm |
| 00043018 | N/A FAG (Schaeffler) 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 52000 N | Outer Ring Width N/A 29 mm | Outside Diameter N/A 120 mm |
| 00129216 | N/A FAG (Schaeffler) 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 48000 N | Outer Ring Width N/A 28 mm | Outside Diameter N/A 110 mm |
| 02296721 | N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 28500 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 85 mm |
| 02107552 | N/A FAG (Schaeffler) 22 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 7700 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 35 mm |
| 00042614 | N/A FAG (Schaeffler) 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 30500 N | Outer Ring Width N/A 22 mm | Outside Diameter N/A 110 mm |
| 02107558 | N/A FAG (Schaeffler) 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 38500 N | Outer Ring Width N/A 36 mm | Outside Diameter N/A 100 mm |
| 00042415 | N/A FAG (Schaeffler) 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 12300 N | Outer Ring Width N/A 15 mm | Outside Diameter N/A 52 mm |