COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling N/A 1.1250 in N/A Plain N/A 2.1250 in N/A 3.0000 in
N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling N/A 1.1250 in N/A Plain N/A 2.1250 in N/A 3.0000 in
N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Black Oxide N/A 2.2500 in N/A 4.0000 in
N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Plain N/A 2.2500 in N/A 4.0000 in
N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Plain N/A 2.2500 in N/A 4.0000 in
N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1.3750 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1.3750 in N/A Plain N/A 2.50 in N/A 4-1/2 in
N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/2 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/2 in N/A Plain N/A 2.50 in N/A 4-1/2 in
N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 1.7500 in N/A Black Oxide N/A 2.75 in N/A 4-1/2 in
N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 1.7500 in N/A Plain N/A 2.75 in N/A 4-1/2 in
N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling N/A 2 in N/A Black Oxide N/A 3.3125 in N/A 4-1/2 in
N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling N/A 2 in N/A Plain N/A 3.3125 in N/A 4-1/2 in
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2