COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Fitting Connection Size 1

Overall Length

Weight

N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N10-03AS N/A 10 mm N/A 44.9 mm N/A 0.03 lb
N/A SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N03-07 N/A 5/32 in N/A 38 mm N/A 0.01 lb
N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-99 N/A 6 mm N/A 39 mm N/A
N/A SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N01-05 N/A 1/8 in N/A 37 mm N/A 0.310 lb
N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-08 N/A 6 mm N/A 42 mm N/A
N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N04-M5A N/A 4 mm N/A 32 mm N/A 0.01 lb
N/A SMC® 12 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N12-16 N/A 12 mm N/A 55 mm N/A 0.06 lb
N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N05-07 N/A 3/16 in N/A 38.5 mm N/A 0.54 lb
N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N10-12 N/A 10 mm N/A 51 mm N/A 0.04 lb
N/A SMC® 5/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N09-13 N/A 5/16 in N/A 47.5 mm N/A 0.01 lb
N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N04-01AS N/A 4 mm N/A 33.1 mm N/A 0.48 lb
N/A SMC® 3/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N11-99 N/A 3/8 in N/A 49 mm N/A 0.02 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KQ2N01-03 N/A N/A N/A 0.01 lb
N/A SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N01-99 N/A 1/8 in N/A 36 mm N/A
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-M5A N/A N/A N/A 0.06 lb
N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N10-99 N/A 10 mm N/A 49 mm N/A 0.01 lb
N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N07-99 N/A 1/4 in N/A 39 mm N/A 0.01 lb
N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N05-09 N/A 3/16 in N/A 41 mm N/A
N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N07-11 N/A 1/4 in N/A 45 mm N/A 0.04 lb
N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N08-10 N/A 8 mm N/A 47 mm N/A 0.01 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KQ2N08-03AS N/A N/A N/A 0.130 lb
N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N08-99 N/A 8 mm N/A 43 mm N/A 0.01 lb
N/A SMC® 3/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N11-13 N/A 3/8 in N/A 50 mm N/A 0.03 lb
N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-02AS N/A 6 mm N/A 37 mm N/A 0.15 lb
N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N04-99 N/A 4 mm N/A 37 mm N/A 0.01 lb
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2