COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Fitting Connection Size 1

Overall Length

Weight

N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N07-09 N/A 1/4 in N/A 41.5 mm N/A 0.01 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KQ2N03-05 N/A N/A N/A
N/A SMC® 16 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N16-99 N/A 16 mm N/A 57 mm N/A 0.07 lb
N/A SMC® 12 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N12-99 N/A 12 mm N/A 52 mm N/A 0.02 lb
N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-01AS N/A 6 mm N/A 34.1 mm N/A 0.01 lb
N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N04-06 N/A 4 mm N/A 38 mm N/A 0.01 lb
N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N08-02AS N/A 8 mm N/A 38.5 mm N/A 0.05 lb
N/A SMC® 1/2 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N13-99 N/A 1/2 in N/A 51 mm N/A 0.02 lb
N/A SMC® 5/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N09-11 N/A 5/16 in N/A 46.5 mm N/A 0.04 lb
N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter N/A KQ2N05-99 N/A 3/16 in N/A 38 mm N/A
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KCJ10-99 N/A N/A N/A 0.08 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KCJ04-99 N/A N/A N/A 0.02 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KCJ06-99 N/A N/A N/A 0.05 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KCJ08-99 N/A N/A N/A 0.15 lb
N/A SMC® Push-to-Connect Pneumatic Tube Adapter N/A KQ2N06-02AS N/A N/A N/A
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2