COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Overall Length

Weight

N/A SMC® 39 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-08 N/A 39 mm N/A
N/A SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-03 N/A 32 mm N/A 0.04 lb
N/A SMC® 43 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-10 N/A 43 mm N/A 0.01 lb
N/A SMC® 39 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-09 N/A 39 mm N/A 0.01 lb
N/A SMC® 35 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-06 N/A 35 mm N/A
N/A SMC® 47 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-16 N/A 47 mm N/A 0.02 lb
N/A SMC® 31.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-23 N/A 31.5 mm N/A
N/A SMC® 46 Millimeter (mm) Overall Length and 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-13 N/A 46 mm N/A 0.08 lb
N/A SMC® 31.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-01 N/A 31.5 mm N/A 0.01 lb
N/A SMC® 34 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-05 N/A 34 mm N/A 0.01 lb
N/A SMC® 32 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-04 N/A 32 mm N/A
N/A SMC® 45.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-12 N/A 45.5 mm N/A
N/A SMC® 35 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-07 N/A 35 mm N/A 0.02 lb
N/A SMC® 43 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2P-11 N/A 43 mm N/A 0.02 lb
N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCH10-99 N/A N/A 0.04 lb
N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCH04-99 N/A N/A 0.01 lb
N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCH06-99 N/A N/A 0.02 lb
N/A SMC® 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCH08-99 N/A N/A 0.08 lb
N/A SMC® 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCL12-99 N/A N/A 0.08 lb
N/A SMC® 0.17 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCL04-99 N/A N/A 0.17 lb
N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCL06-99 N/A N/A 0.04 lb
N/A SMC® 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCL08-99 N/A N/A 0.05 lb
N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KPP-04 N/A N/A 0.01 lb
N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KPP-06 N/A N/A 0.02 lb
N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KPP-08 N/A N/A 0.01 lb
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3