Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
---|---|---|---|---|---|
00135128 | N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB25SS | Axial Static Load Capacity N/A 10 lbf | Ball Diameter N/A 1.4200 in | Bore Diameter N/A 0.9800 in |
00135101 | N/A RBC® 0.7900 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB20 | Axial Static Load Capacity N/A 5 lbf | Ball Diameter N/A 1.1800 in | Bore Diameter N/A 0.7900 in |
04238649 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH2832LSS | Axial Static Load Capacity N/A 31900 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 1.7500 in |
00104608 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B36SA | Axial Static Load Capacity N/A 115800 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2.2500 in |
00094353 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B36ELSS | Axial Static Load Capacity N/A 42000 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2.2500 in |
00097182 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B28ELSS | Axial Static Load Capacity N/A 23600 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.7500 in |
00104656 | N/A RBC® 0.6250 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B10SA | Axial Static Load Capacity N/A 8700 lbf | Ball Diameter N/A 0.899 in | Bore Diameter N/A 0.6250 in |
00094356 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B40ELSS | Axial Static Load Capacity N/A 52900 lbf | Ball Diameter N/A 3.59 in | Bore Diameter N/A 2.5000 in |
00094331 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B12ELSS | Axial Static Load Capacity N/A 3900 lbf | Ball Diameter N/A 1.08 in | Bore Diameter N/A 0.7500 in |
00094347 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B24ELSS | Axial Static Load Capacity N/A 16600 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.5000 in |
07157770 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B72E9L | Axial Static Load Capacity N/A 290400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4.5000 in |
02507522 | N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B2024DSA3 | Axial Static Load Capacity N/A 51900 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.25 in |
01544930 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B5660DSA3 | Axial Static Load Capacity N/A 336500 lbf | Ball Diameter N/A 5.39 in | Bore Diameter N/A 3.5 in |
04706026 | N/A RBC® 2.515 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B2428DSA3 | Axial Static Load Capacity N/A 69300 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.5 in |
00104559 | N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B729LSS | Axial Static Load Capacity N/A 290400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4.5 in |
00094395 | N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B3640DSA3 | Axial Static Load Capacity N/A 146300 lbf | Ball Diameter N/A 3.59 in | Bore Diameter N/A 2.25 in |
01544933 | N/A RBC® 3.235 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B3236DSA3 | Axial Static Load Capacity N/A 115800 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2 in |
00135392 | N/A RBC® 6.3 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB1209L | Axial Static Load Capacity N/A 187 lbf | Ball Diameter N/A 6.3 in | Bore Diameter N/A 4.72 in |
00094322 | N/A RBC® 1.937 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B22EL | Axial Static Load Capacity N/A 13500 lbf | Ball Diameter N/A 1.937 in | Bore Diameter N/A 1.38 in |
00097134 | N/A RBC® 5.04 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B5256DSA3 | Axial Static Load Capacity N/A 290800 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.25 in |
07029721 | N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B4852DSA3 | Axial Static Load Capacity N/A 248400 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3 in |
07157769 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B2832DSA3 | Axial Static Load Capacity N/A 91700 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 1.75 in |
06699361 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH5660L | Axial Static Load Capacity N/A 126100 lbf | Ball Diameter N/A 5.39 in | Bore Diameter N/A 3.5 in |
00097137 | N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B6472DSA3 | Axial Static Load Capacity N/A 492400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4 in |
00096904 | N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B44L | Axial Static Load Capacity N/A 62600 lbf | Ball Diameter N/A 3.95 in | Bore Diameter N/A 2.75 in |