Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
---|---|---|---|---|---|
00137077 | N/A RBC® 2.17 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB40SS | Axial Static Load Capacity N/A 18 lbf | Ball Diameter N/A 2.17 in | Bore Diameter N/A 1.57 in |
00142468 | N/A RBC® 1.258 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B14LSSQ | Axial Static Load Capacity N/A 5400 lbf | Ball Diameter N/A 1.258 in | Bore Diameter N/A 0.88 in |
00142484 | N/A RBC® 7.19 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B809LSSQ | Axial Static Load Capacity N/A 360900 lbf | Ball Diameter N/A 7.19 in | Bore Diameter N/A 5 in |
01374289 | N/A RBC® 3.235 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH3236LSS | Axial Static Load Capacity N/A 42000 lbf | Ball Diameter N/A 3.235 in | Bore Diameter N/A 2 in |
02676628 | N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH4852L | Axial Static Load Capacity N/A 91500 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3 in |
03556837 | N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH2024LSS | Axial Static Load Capacity N/A 16600 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.25 in |
00099985 | N/A RBC® 3 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS30 | Axial Static Load Capacity N/A 33694 lbf | Ball Diameter N/A 3 in | Bore Diameter N/A 1.88 in |
00099891 | N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS3 | Axial Static Load Capacity N/A 651 lbf | Ball Diameter N/A 0.406 in | Bore Diameter N/A 0.19 in |
00099901 | N/A RBC® 0.515 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS4 | Axial Static Load Capacity N/A 1249 lbf | Ball Diameter N/A 0.515 in | Bore Diameter N/A 0.25 in |
00099911 | N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS5 | Axial Static Load Capacity N/A 1682 lbf | Ball Diameter N/A 0.625 in | Bore Diameter N/A 0.31 in |
00099921 | N/A RBC® 0.718 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS6 | Axial Static Load Capacity N/A 2320 lbf | Ball Diameter N/A 0.718 in | Bore Diameter N/A 0.38 in |
00099931 | N/A RBC® 0.812 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS7 | Axial Static Load Capacity N/A 3061 lbf | Ball Diameter N/A 0.812 in | Bore Diameter N/A 0.44 in |
00099936 | N/A RBC® 0.937 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS8 | Axial Static Load Capacity N/A 4303 lbf | Ball Diameter N/A 0.937 in | Bore Diameter N/A 0.5 in |
00099942 | N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS10 | Axial Static Load Capacity N/A 7059 lbf | Ball Diameter N/A 1.187 in | Bore Diameter N/A 0.63 in |
00099952 | N/A RBC® 1.625 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS12 | Axial Static Load Capacity N/A 13178 lbf | Ball Diameter N/A 1.625 in | Bore Diameter N/A 0.75 in |
00099962 | N/A RBC® 1.75 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS16 | Axial Static Load Capacity N/A 13168 lbf | Ball Diameter N/A 1.75 in | Bore Diameter N/A 1 in |
00099972 | N/A RBC® 2 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS19 | Axial Static Load Capacity N/A 17198 lbf | Ball Diameter N/A 2 in | Bore Diameter N/A 1.19 in |
00099981 | N/A RBC® 2.5 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LS24 | Axial Static Load Capacity N/A 26873 lbf | Ball Diameter N/A 2.5 in | Bore Diameter N/A 1.5 in |
00099989 | N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS2 | Axial Static Load Capacity N/A 646 lbf | Ball Diameter N/A 0.343 in | Bore Diameter N/A 0.17 in |
00099998 | N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS3 | Axial Static Load Capacity N/A 891 lbf | Ball Diameter N/A 0.406 in | Bore Diameter N/A 0.19 in |
00100007 | N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS4 | Axial Static Load Capacity N/A 1254 lbf | Ball Diameter N/A 0.5 in | Bore Diameter N/A 0.25 in |
00100020 | N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS6 | Axial Static Load Capacity N/A 1956 lbf | Ball Diameter N/A 0.625 in | Bore Diameter N/A 0.38 in |
00100024 | N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS7 | Axial Static Load Capacity N/A 2364 lbf | Ball Diameter N/A 0.687 in | Bore Diameter N/A 0.44 in |
00100033 | N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS8 | Axial Static Load Capacity N/A 3056 lbf | Ball Diameter N/A 0.781 in | Bore Diameter N/A 0.5 in |
00100060 | N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS12 | Axial Static Load Capacity N/A 7061 lbf | Ball Diameter N/A 1.187 in | Bore Diameter N/A 0.75 in |