Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
00067937 | N/A FAG (Schaeffler) 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 280 mm | Dynamic Load Rating N/A 3550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1330 rpm |
00067217 | N/A FAG (Schaeffler) 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 360 mm | Dynamic Load Rating N/A 4550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1120 rpm |
00069002 | N/A FAG (Schaeffler) 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 600 mm | Dynamic Load Rating N/A 6300000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 940 rpm |
00141260 | N/A FAG (Schaeffler) 222S Series 3.4375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 3.4375 in | Dynamic Load Rating N/A 285 kN | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1700 rpm |
00068200 | N/A FAG (Schaeffler) 239 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 190 mm | Dynamic Load Rating N/A 465000 N | Fillet Radius N/A 2 mm | Maximum Speed N/A 2000 rpm |
00068452 | N/A FAG (Schaeffler) 240 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 5100000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 840 rpm |
00066578 | N/A FAG (Schaeffler) 230 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 420 mm | Dynamic Load Rating N/A 3550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1260 rpm |
02740666 | N/A FAG (Schaeffler) 202 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A 335000 N | Fillet Radius N/A 2.5 mm | Maximum Speed N/A 1500 rpm |
02462683 | N/A FAG (Schaeffler) 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 137 kN | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 2850 rpm |
00069786 | N/A FAG (Schaeffler) 233 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A 1160000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 2200 rpm |
04268218 | N/A FAG (Schaeffler) 222 Series 135 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 135 mm | Dynamic Load Rating N/A 735 kN | Fillet Radius N/A 3 mm | Maximum Speed N/A 1090 rpm |
00067169 | N/A FAG (Schaeffler) 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 320 mm | Dynamic Load Rating N/A 3800000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1260 rpm |
00068474 | N/A FAG (Schaeffler) 240 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 5600000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 780 rpm |
04362417 | N/A FAG (Schaeffler) 231SM Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 1630 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 480 rpm |
00141298 | N/A FAG (Schaeffler) 222S Series 6.5000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 6.5000 in | Dynamic Load Rating N/A 965 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 900 rpm |
00068151 | N/A FAG (Schaeffler) 232 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 460 mm | Dynamic Load Rating N/A 9200000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 780 rpm |
05637664 | N/A FAG (Schaeffler) 222 Series 125 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 125 mm | Dynamic Load Rating N/A 630 kN | Fillet Radius N/A 3 mm | Maximum Speed N/A 1170 rpm |
00069040 | N/A FAG (Schaeffler) 230 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 750 mm | Dynamic Load Rating N/A 8500000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 450 rpm |
02867510 | N/A FAG (Schaeffler) 222S Series 3.5000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 3.5000 in | Dynamic Load Rating N/A 285 kN | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1700 rpm |
00068552 | N/A FAG (Schaeffler) 241 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 420 mm | Dynamic Load Rating N/A 7400000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 560 rpm |
00133792 | N/A FAG (Schaeffler) 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 200 mm | Dynamic Load Rating N/A | Fillet Radius N/A | Maximum Speed N/A |
00069268 | N/A FAG (Schaeffler) 239 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 600 mm | Dynamic Load Rating N/A 3450000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 560 rpm |
03280209 | N/A FAG (Schaeffler) 203 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 58500 N | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 4500 rpm |
01542722 | N/A FAG (Schaeffler) 202 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 40500 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 4800 rpm |
00130573 | N/A FAG (Schaeffler) 202 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 40500 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 4800 rpm |