COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (04474467)

RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing

RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (02727724)

RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing

RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (02493446)

RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing

RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (02727724)

RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing

RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (02751845)

RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing
Description N/A
Brands N/A Fibriloid®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A 0382505 N/A 0382316 N/A 0382304 N/A 0382308 N/A 0382416
UPC Code N/A 637400371500 N/A 637400088972 N/A 637400371388 N/A 637400371418 N/A 637400089016
Prop 65 N/A Yes
Axial Static Load Capacity N/A 700 lbf N/A 12160 lbf N/A 430 lbf N/A 2100 lbf N/A 19300 lbf
Ball Material N/A N/A N/A Stainless Steel N/A N/A
Bearing Material N/A Stainless Steel
Bearing Type N/A Spherical
Bore Diameter N/A 0.31 in N/A 1 in N/A 0.25 in N/A 0.5 in N/A 1 in
Bore Type N/A Round N/A N/A N/A N/A
Closure Type N/A Open
Grade N/A N/A Aerospace N/A Aerospace N/A Aerospace N/A Aerospace
Housing Material N/A CRES 17-4PH, AMS 5643, HRC 28 min. N/A N/A N/A N/A
Inner Ring Material N/A N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Inner Ring Width N/A 0.3750 in N/A 1.0000 in N/A 0.343 in N/A 0.5000 in N/A 1.3750 in
Liner Material N/A Polytetrafluoroethylene (PTFE)
Lubrication Type N/A Self-Lubricating
Maximum PV Value Dry (psi x fpm) N/A 50000
Misalignment Angle N/A 10 º N/A 9 º N/A 10 º N/A 8 º N/A 12 º
Operating Temperature Range N/A -65 to 325 ºF
Outer Ring Material N/A CRES 17-4PH, AMS 5643, HRC 28 min.
Outer Ring Width N/A 0.281 in N/A 0.797 in N/A 0.25 in N/A 0.39 in N/A 1.005 in
Outside Diameter N/A 0.75 in N/A 1.75 in N/A 0.66 in N/A 1 in N/A 2.13 in
Overall Width N/A 0.3750 in N/A 1.0000 in N/A 0.343 in N/A 0.5000 in N/A 1.3750 in
Race Material N/A Polytetrafluoroethylene (PTFE) N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Radial Dynamic Load Capacity N/A 5460 lbf N/A 38000 lbf N/A 3320 lbf N/A 10400 lbf N/A 56250 lbf
Radial Static Load Capacity N/A 8750 lbf N/A 82200 lbf N/A 6040 lbf N/A 17900 lbf N/A 104000 lbf
Standards Met N/A Military Specification (MS14101) Military Specification (MS14128) Society of Automotive Engineers (SAE-AS81820) N/A Military Specification (MS14101) Military Specification (MS14114) Society of Automotive Engineers (SAE-AS81820) N/A Military Specification (MS14101) Military Specification (MS14105) Society of Automotive Engineers (SAE-AS81820) N/A Military Specification (MS14101) Military Specification (MS14109) Society of Automotive Engineers (SAE-AS81820) N/A Military Specification (MS14101) Military Specification (MS14125) Society of Automotive Engineers (SAE-AS81820)
Weight N/A 0.03 lb N/A 0.39 lb N/A 0.02 lb N/A 0.07 lb N/A 0.97 lb
Applications N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines
Features & Benefits N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Grooved outer race for staking the bearing in the housing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application
N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Chamfered outer race for staking the housing over the bearing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application
N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Chamfered outer race for staking the housing over the bearing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application
N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Chamfered outer race for staking the housing over the bearing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application
N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Chamfered outer race for staking the housing over the bearing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application