COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09362916 N/A PCI Procal Inc. FTRE-R Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362930 N/A PCI Procal Inc. FTRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362947 N/A PCI Procal Inc. FTRE-HT Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362915 N/A PCI Procal Inc. FTRE-R Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362918 N/A PCI Procal Inc. FTRE-R Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362931 N/A PCI Procal Inc. FTRE-SS Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362948 N/A PCI Procal Inc. FTRE-HT Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362917 N/A PCI Procal Inc. FTRE-R Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
07147443 N/A PCI Procal Inc. FTRE-SS Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362949 N/A PCI Procal Inc. FTRE-HT Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362919 N/A PCI Procal Inc. FTRE-R Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
07980938 N/A PCI Procal Inc. FTRE-R Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362950 N/A PCI Procal Inc. FTRE-HT Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362920 N/A PCI Procal Inc. FTRE-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362933 N/A PCI Procal Inc. FTRE-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362921 N/A PCI Procal Inc. FTRE-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362934 N/A PCI Procal Inc. FTRE-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362951 N/A PCI Procal Inc. FTRE-HT Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362922 N/A PCI Procal Inc. FTRE-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
07147445 N/A PCI Procal Inc. FTRE-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362952 N/A PCI Procal Inc. FTRE-HT Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362924 N/A PCI Procal Inc. FTRE-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362936 N/A PCI Procal Inc. FTRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362925 N/A PCI Procal Inc. FTRE-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
07147446 N/A PCI Procal Inc. FTRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »