Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
|---|---|---|---|---|---|
| 00142481 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B60LSSQ | N/A 126100 lbf | N/A 5.39 in | N/A 3.75 in |
| 00104479 | N/A RBC® 1.08 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B12LSS | N/A 3900 lbf | N/A 1.08 in | N/A 0.75 in |
| 00104573 | N/A RBC® 8.156 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B969LSS | N/A 387600 lbf | N/A 8.156 in | N/A 6 in |
| 00096998 | N/A RBC® 1.937 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B22LSS | N/A 13500 lbf | N/A 1.937 in | N/A 1.38 in |
| 00104514 | N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40LSS | N/A 52900 lbf | N/A 3.59 in | N/A 2.5 in |
| 00134773 | N/A RBC® 2.36 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB45 | N/A 24 lbf | N/A 2.36 in | N/A 1.77 in |
| 00096803 | N/A RBC® 1.258 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B14L | N/A 5400 lbf | N/A 1.258 in | N/A 0.88 in |
| 00142485 | N/A RBC® 8.156 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B969LSSQ | N/A 387600 lbf | N/A 8.156 in | N/A 6 in |
| 00096940 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B60L | N/A 126100 lbf | N/A 5.39 in | N/A 3.75 in |
| 00142477 | N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B44LSSQ | N/A 62600 lbf | N/A 3.95 in | N/A 2.75 in |
| 00086266 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH2832L | N/A 31900 lbf | N/A 2.875 in | N/A 1.75 in |
| 00094281 | N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH2024L | N/A 16600 lbf | N/A 2.155 in | N/A 1.25 in |
| 00094363 | N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH3640L | N/A 52900 lbf | N/A 3.59 in | N/A 2.25 in |
| 00094367 | N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH4044L | N/A 62600 lbf | N/A 3.95 in | N/A 2.5 in |
| 00094379 | N/A RBC® 2.515 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH2428LSS | N/A 23600 lbf | N/A 2.515 in | N/A 1.5 in |
| 00094383 | N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH3640LSS | N/A 52900 lbf | N/A 3.59 in | N/A 2.25 in |
| 00094391 | N/A RBC® 7.19 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH72809LSS | N/A 360900 lbf | N/A 7.19 in | N/A 4.5 in |
| 00096783 | N/A RBC® 0.899 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B10L | N/A 2500 lbf | N/A 0.899 in | N/A 0.63 in |
| 00096948 | N/A RBC® 5.75 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B64L | N/A 144500 lbf | N/A 5.75 in | N/A 4 in |
| 00104520 | N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B44LSS | N/A 62600 lbf | N/A 3.95 in | N/A 2.75 in |
| 00104532 | N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B52LSS | N/A 91500 lbf | N/A 4.675 in | N/A 3.25 in |
| 00104603 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B32SA | N/A 91700 lbf | N/A 2.875 in | N/A 2 in |
| 00135113 | N/A RBC® 1.61 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB30 | N/A 12 lbf | N/A 1.61 in | N/A 1.18 in |
| 00135145 | N/A RBC® 3.7 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB70SS | N/A 61 lbf | N/A 3.7 in | N/A 2.76 in |
| 00135379 | N/A RBC® 1.89 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB35 | N/A 15 lbf | N/A 1.89 in | N/A 1.38 in |