COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00101301 N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM4 N/A 2112 lbf N/A 0.5 in N/A 0.25 in
00101315 N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM6 N/A 3290 lbf N/A 0.625 in N/A 0.38 in
00101322 N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM7 N/A 3977 lbf N/A 0.687 in N/A 0.44 in
00101329 N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM8 N/A 5141 lbf N/A 0.781 in N/A 0.5 in
00101342 N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM10 N/A 8450 lbf N/A 0.968 in N/A 0.63 in
00101350 N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM12 N/A 11886 lbf N/A 1.187 in N/A 0.75 in
00101357 N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM14 N/A 16704 lbf N/A 1.312 in N/A 0.88 in
00101363 N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM16 N/A 21470 lbf N/A 1.5 in N/A 1 in
00100016 N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS5 N/A 1584 lbf N/A 0.562 in N/A 0.31 in
00100042 N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS9 N/A 3836 lbf N/A 0.875 in N/A 0.56 in
00100051 N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS10 N/A 4862 lbf N/A 0.968 in N/A 0.63 in
00100175 N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA2 N/A 3182 lbf N/A 0.343 in N/A 0.17 in
00100285 N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS14 N/A 11243 lbf N/A 1.312 in N/A 0.88 in
00101307 N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM5 N/A 2669 lbf N/A 0.562 in N/A 0.31 in
00101336 N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM9 N/A 6455 lbf N/A 0.875 in N/A 0.56 in
06699343 N/A RBC® Spherical Plain Bearing N/A 0382514 N/A 9350 lbf N/A N/A 0.88 in
07164377 N/A RBC® 0382516, Project Industrial Bearing N/A 0382516 N/A N/A N/A
07975589 N/A RBC® 5.04 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH5256LSS N/A 109200 lbf N/A 5.04 in N/A 3.25 in
00097052 N/A RBC® 8.156 Inch (in) Bore Diameter Spherical Plain Bearing N/A B969L N/A 387600 lbf N/A 8.156 in N/A 6 in
00104508 N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A B32LSS N/A 31900 lbf N/A 2.875 in N/A 2 in
00096867 N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A B32L N/A 31900 lbf N/A 2.875 in N/A 2 in
00104488 N/A RBC® 1.437 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16LSS N/A 7300 lbf N/A 1.437 in N/A 1 in
00104496 N/A RBC® 1.795 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20LSS N/A 11900 lbf N/A 1.795 in N/A 1.25 in
00096793 N/A RBC® 1.08 Inch (in) Bore Diameter Spherical Plain Bearing N/A B12L N/A 3900 lbf N/A 1.08 in N/A 0.75 in
00097360 N/A RBC® 1.437 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16SA N/A 22200 lbf N/A 1.437 in N/A 1 in
Unit of Measure
« 6 7 8 9