Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
|---|---|---|---|---|---|
| 04066045 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 12 mm | N/A 8 mm | N/A 10.3 mm | N/A 9 mm |
| 04066067 | N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 22 mm | N/A 30 mm | N/A 73 mm | N/A 19 mm |
| 04066043 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 9 mm | N/A 6 mm | N/A 20 mm | N/A 6.75 mm |
| 04066076 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 8 mm | N/A 8 mm | N/A 24 mm | N/A 6 mm |
| 02780719 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 16 mm | N/A 12 mm | N/A 15.4 mm | N/A 12 mm |
| 04066040 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 37 mm | N/A 30 mm | N/A 34.8 mm | N/A 25 mm |
| 04066035 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 25 mm | N/A 20 mm | N/A 50 mm | N/A 18 mm |
| 04066071 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 35 mm | N/A 50 mm | N/A 112 mm | N/A 30 mm |
| 04066063 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 04066068 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 25 mm | N/A 35 mm | N/A 82 mm | N/A 21 mm |
| 04066044 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 9 mm | N/A 6 mm | N/A 8.9 mm | N/A 6.75 mm |
| 04066034 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 21 mm | N/A 16 mm | N/A 19.3 mm | N/A 15 mm |
| 04066070 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 28 mm | N/A 40 mm | N/A 92 mm | N/A 23 mm |
| 03361538 | N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 44 mm | N/A 60 mm | N/A 135 mm | N/A 38 mm |
| 04066069 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 25 mm | N/A 35 mm | N/A 82 mm | N/A 21 mm |
| 01629412 | N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 55 mm | N/A 80 mm | N/A 180 mm | N/A 47 mm |
| 04066074 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 8 mm | N/A 8 mm | N/A 24 mm | N/A 6 mm |
| 01618736 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 35 mm | N/A 50 mm | N/A 112 mm | N/A 30 mm |
| 04066060 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 04066037 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 31 mm | N/A 25 mm | N/A 60 mm | N/A 22 mm |
| 04066032 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 14 mm | N/A 10 mm | N/A 12.9 mm | N/A 10.5 mm |
| 04066062 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 14 mm | N/A 17 mm | N/A 46 mm | N/A 11 mm |
| 02931809 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 04066039 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 37 mm | N/A 30 mm | N/A 70 mm | N/A 25 mm |
| 04066059 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 10 mm | N/A 12 mm | N/A 34 mm | N/A 8 mm |