COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Left Hand Rod Ends
Unit of Measure
1 2 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066045 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 12 mm N/A 8 mm N/A 10.3 mm N/A 9 mm
04066067 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
04066043 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 9 mm N/A 6 mm N/A 20 mm N/A 6.75 mm
04066076 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
02780719 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 16 mm N/A 12 mm N/A 15.4 mm N/A 12 mm
04066040 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 37 mm N/A 30 mm N/A 34.8 mm N/A 25 mm
04066035 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 25 mm N/A 20 mm N/A 50 mm N/A 18 mm
04066071 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
04066063 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
04066068 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
04066044 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 9 mm N/A 6 mm N/A 8.9 mm N/A 6.75 mm
04066034 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 21 mm N/A 16 mm N/A 19.3 mm N/A 15 mm
04066070 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
03361538 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 44 mm N/A 60 mm N/A 135 mm N/A 38 mm
04066069 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
01629412 N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 55 mm N/A 80 mm N/A 180 mm N/A 47 mm
04066074 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
01618736 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
04066060 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
04066037 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 31 mm N/A 25 mm N/A 60 mm N/A 22 mm
04066032 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 14 mm N/A 10 mm N/A 12.9 mm N/A 10.5 mm
04066062 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 14 mm N/A 17 mm N/A 46 mm N/A 11 mm
02931809 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
04066039 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 37 mm N/A 30 mm N/A 70 mm N/A 25 mm
04066059 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
Unit of Measure
1 2