Item # |
Item Name |
Flange Diameter |
Flange Thickness |
Roller Diameter |
Stud Diameter |
|---|---|---|---|---|---|
| 09395244 | N/A PCI Procal Inc. FTR-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 3.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.0000 in | Stud Diameter N/A 1.2500 in |
| 09395246 | N/A PCI Procal Inc. FTR-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Stud Diameter N/A 1.2500 in |
| 09395248 | N/A PCI Procal Inc. FTR-SS Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 5.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 4.5000 in | Stud Diameter N/A 1.2500 in |
| 09395250 | N/A PCI Procal Inc. FFTR-SS Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 1.3750 in | Flange Thickness N/A 0.2200 in | Roller Diameter N/A 1.0000 in | Stud Diameter N/A 0.4370 in |
| 09395251 | N/A PCI Procal Inc. FFTR-SS Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 1.5000 in | Flange Thickness N/A 0.2200 in | Roller Diameter N/A 1.1250 in | Stud Diameter N/A 0.4370 in |
| 09395252 | N/A PCI Procal Inc. FFTR-SS Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 1.5630 in | Flange Thickness N/A 0.2200 in | Roller Diameter N/A 1.2500 in | Stud Diameter N/A 0.5000 in |
| 09395253 | N/A PCI Procal Inc. FFTR-SS Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 1.6880 in | Flange Thickness N/A 0.2200 in | Roller Diameter N/A 1.3750 in | Stud Diameter N/A 0.5000 in |
| 09395262 | N/A PCI Procal Inc. FFTR-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 3.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.0000 in | Stud Diameter N/A 1.2500 in |
| 09395287 | N/A PCI Procal Inc. NFFTR Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 1.3750 in | Flange Thickness N/A 0.2200 in | Roller Diameter N/A 1.0000 in | Stud Diameter N/A 0.4370 in |
| 09395301 | N/A PCI Procal Inc. NFFTR Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 4.0000 in | Stud Diameter N/A 1.2500 in |
| 09395327 | N/A PCI Procal Inc. FTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 3.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 2.7500 in | Stud Diameter N/A 1.0000 in |
| 09395328 | N/A PCI Procal Inc. FTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Stud Diameter N/A 1.2500 in |
| 09395330 | N/A PCI Procal Inc. FTR-R Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 2.6870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 2.0000 in | Stud Diameter N/A 0.8750 in |
| 09395340 | N/A PCI Procal Inc. MFTR Series 35 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 46 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 35 mm | Stud Diameter N/A 16 mm |
| 09395342 | N/A PCI Procal Inc. MFTR Series 50 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 68 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 50 mm | Stud Diameter N/A 16 mm |
| 09395346 | N/A PCI Procal Inc. MFTR Series 80 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 102 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 80 mm | Stud Diameter N/A 30 mm |
| 09395347 | N/A PCI Procal Inc. MFTR Series 85 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 107 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 85 mm | Stud Diameter N/A 30 mm |
| 09395348 | N/A PCI Procal Inc. MFTR Series 90 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 112 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 90 mm | Stud Diameter N/A 30 mm |
| 09395349 | N/A PCI Procal Inc. MFTR Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 125 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 100 mm | Stud Diameter N/A 30 mm |
| 09395350 | N/A PCI Procal Inc. MFTR Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 125 mm | Flange Thickness N/A 14 mm | Roller Diameter N/A 100 mm | Stud Diameter N/A 30 mm |
| 09395354 | N/A PCI Procal Inc. FFTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 3.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 2.5000 in | Stud Diameter N/A 1.0000 in |
| 09395355 | N/A PCI Procal Inc. FFTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 3.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 2.7500 in | Stud Diameter N/A 1.0000 in |
| 09395356 | N/A PCI Procal Inc. FFTR Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.2500 in | Stud Diameter N/A 1.2500 in |
| 09395357 | N/A PCI Procal Inc. FFTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Stud Diameter N/A 1.2500 in |
| 09395358 | N/A PCI Procal Inc. FFTR Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower | Flange Diameter N/A 4.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 4.0000 in | Stud Diameter N/A 1.2500 in |