Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 04066146 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 14 mm | Outside Diameter N/A 47 mm |
| 04066190 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 150 mm |
| 00097081 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 49 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 01606813 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 32 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 04066117 | N/A INA (Schaeffler) 14 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 14 mm | Inner Ring Width N/A 19 mm | Outer Ring Width N/A 13.5 mm | Outside Diameter N/A 28 mm |
| 02291070 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 02291049 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 10 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 10.5 mm | Outside Diameter N/A 22 mm |
| 04066150 | N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 28 mm | Inner Ring Width N/A 15 mm | Outer Ring Width N/A 15 mm | Outside Diameter N/A 52 mm |
| 00134957 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 44 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 90 mm |
| 00097091 | N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 160 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 230 mm |
| 04066123 | N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 16 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 10 mm | Outside Diameter N/A 30 mm |
| 04066137 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00097087 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 120 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 180 mm |
| 03011934 | N/A INA (Schaeffler) 200 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 200 mm | Inner Ring Width N/A 130 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 290 mm |
| 01606816 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 45 mm | Outside Diameter N/A 120 mm |
| 00134772 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 32 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 68 mm |
| 00137039 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 12 mm | Inner Ring Width N/A 10 mm | Outer Ring Width N/A 7 mm | Outside Diameter N/A 22 mm |
| 04066142 | N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 240 mm | Inner Ring Width N/A 190 mm | Outer Ring Width N/A 110 mm | Outside Diameter N/A 370 mm |
| 04066181 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 24 mm | Outer Ring Width N/A 24 mm | Outside Diameter N/A 110 mm |
| 00137051 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 00135082 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 28 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |
| 00137121 | N/A INA (Schaeffler) 260 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 260 mm | Inner Ring Width N/A 150 mm | Outer Ring Width N/A 110 mm | Outside Diameter N/A 370 mm |
| 03424340 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 100 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 150 mm |
| 04066109 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 120 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 180 mm |
| 04066189 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 8 mm | Inner Ring Width N/A 12 mm | Outer Ring Width N/A 9 mm | Outside Diameter N/A 19 mm |