Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00097030 | N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 6 mm | Inner Ring Width N/A 6 mm | Outer Ring Width N/A 4 mm | Outside Diameter N/A 14 mm |
| 02291062 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 29 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00137099 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 150 mm |
| 02925720 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 19 mm | Outer Ring Width N/A 19 mm | Outside Diameter N/A 80 mm |
| 02291843 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 50 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |
| 04066160 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 40 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 68 mm |
| 02291066 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 55 mm |
| 04066161 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 18 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 68 mm |
| 04066154 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 37 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 55 mm |
| 00137119 | N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 240 mm | Inner Ring Width N/A 140 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 340 mm |
| 03907913 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 19 mm | Outer Ring Width N/A 19 mm | Outside Diameter N/A 75 mm |
| 00137090 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 49 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 04066171 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 22 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 95 mm |
| 00097070 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 12 mm | Inner Ring Width N/A 10 mm | Outer Ring Width N/A 7 mm | Outside Diameter N/A 22 mm |
| 02941527 | N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 16 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 9 mm | Outside Diameter N/A 28 mm |
| 00137080 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 32 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 68 mm |
| 00097045 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 10 mm | Inner Ring Width N/A 9 mm | Outer Ring Width N/A 6 mm | Outside Diameter N/A 19 mm |
| 04066130 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 17 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 00137049 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 17 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 10 mm | Outside Diameter N/A 30 mm |
| 04066120 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 15 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 10 mm | Outside Diameter N/A 30 mm |
| 00135171 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 150 mm |
| 02291065 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 30 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 04066186 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 27 mm | Outer Ring Width N/A 27 mm | Outside Diameter N/A 125 mm |
| 02291844 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 04066104 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 10 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 10.5 mm | Outside Diameter N/A 22 mm |