Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 04066132 | N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 180 mm | Inner Ring Width N/A 155 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 290 mm |
| 04066131 | N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 180 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 260 mm |
| 02067690 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 37 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 55 mm |
| 02858595 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 40 mm | Outer Ring Width N/A 25 mm | Outside Diameter N/A 68 mm |
| 03658461 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 28 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 00137105 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 120 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 180 mm |
| 00135183 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 140 mm | Inner Ring Width N/A 90 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 210 mm |
| 00135150 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 55 mm | Outer Ring Width N/A 45 mm | Outside Diameter N/A 120 mm |
| 04066182 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 75 mm | Outer Ring Width N/A 50 mm | Outside Diameter N/A 130 mm |
| 00137065 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00135144 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 49 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 04066129 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 17 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 01606815 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 63 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 02291073 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 38 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |
| 02291079 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 19 mm | Outer Ring Width N/A 19 mm | Outside Diameter N/A 75 mm |
| 04066145 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 31 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 47 mm |
| 00097075 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 04066185 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 27 mm | Outer Ring Width N/A 27 mm | Outside Diameter N/A 125 mm |
| 02732840 | N/A INA (Schaeffler) 63 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 63 mm | Inner Ring Width N/A 63 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 95 mm |
| 00135120 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00135112 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 22 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 00135076 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 15 mm | Inner Ring Width N/A 12 mm | Outer Ring Width N/A 9 mm | Outside Diameter N/A 26 mm |
| 02291077 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 43 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |
| 02291072 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 28 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |
| 00135139 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |