Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00137071 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 01488250 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 18 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 68 mm |
| 00137030 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 8 mm | Inner Ring Width N/A 8 mm | Outer Ring Width N/A 5 mm | Outside Diameter N/A 16 mm |
| 00137117 | N/A INA (Schaeffler) 220 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 220 mm | Inner Ring Width N/A 135 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 320 mm |
| 03670152 | N/A INA (Schaeffler) 65 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 65 mm | Inner Ring Width N/A 22 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 100 mm |
| 01606814 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |
| 02291068 | N/A INA (Schaeffler) 32 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 32 mm | Inner Ring Width N/A 32 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 52 mm |
| 01839485 | N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 18 mm | Inner Ring Width N/A 23 mm | Outer Ring Width N/A 16.5 mm | Outside Diameter N/A 35 mm |
| 02323221 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00137032 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 10 mm | Inner Ring Width N/A 9 mm | Outer Ring Width N/A 6 mm | Outside Diameter N/A 19 mm |
| 04066166 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 19 mm | Outer Ring Width N/A 19 mm | Outside Diameter N/A 80 mm |
| 00137052 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 02291051 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 12 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 26 mm |
| 00135166 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 60 mm | Outer Ring Width N/A 50 mm | Outside Diameter N/A 130 mm |
| 02291061 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 28 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 02291832 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 32 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 02388234 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 24 mm | Outer Ring Width N/A 24 mm | Outside Diameter N/A 110 mm |
| 00137084 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |
| 04066116 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 140 mm | Inner Ring Width N/A 90 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 210 mm |
| 00135161 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 60 mm | Outer Ring Width N/A 50 mm | Outside Diameter N/A 130 mm |
| 04066125 | N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 16 mm | Inner Ring Width N/A 21 mm | Outer Ring Width N/A 15 mm | Outside Diameter N/A 32 mm |
| 02291087 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 30 mm | Outer Ring Width N/A 30 mm | Outside Diameter N/A 140 mm |
| 00135404 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 140 mm | Inner Ring Width N/A 90 mm | Outer Ring Width N/A 70 mm | Outside Diameter N/A 210 mm |
| 04066187 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 8 mm | Inner Ring Width N/A 11 mm | Outer Ring Width N/A 6 mm | Outside Diameter N/A 19 mm |
| 01543847 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 40 mm | Inner Ring Width N/A 40 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |