Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
|---|---|---|---|---|---|
| 00104623 | N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B52SA | Axial Static Load Capacity N/A 248400 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3.2500 in |
| 00104640 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B72SA | Axial Static Load Capacity N/A 492400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4.5000 in |
| 00097115 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B24EL | Axial Static Load Capacity N/A 16600 lbf | Ball Diameter N/A 2.155 in | Bore Diameter N/A 1.5000 in |
| 00094308 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B12EL | Axial Static Load Capacity N/A 3900 lbf | Ball Diameter N/A 1.08 in | Bore Diameter N/A 0.7500 in |
| 00104632 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B64SA | Axial Static Load Capacity N/A 383800 lbf | Ball Diameter N/A 5.75 in | Bore Diameter N/A 4.0000 in |
| 00104636 | N/A RBC® 3.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B60SA | Axial Static Load Capacity N/A 336500 lbf | Ball Diameter N/A 5.39 in | Bore Diameter N/A 3.7500 in |
| 00135121 | N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A MB25 | Axial Static Load Capacity N/A 10 lbf | Ball Diameter N/A 1.4200 in | Bore Diameter N/A 0.9800 in |
| 00097002 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B20EL | Axial Static Load Capacity N/A 11900 lbf | Ball Diameter N/A 1.795 in | Bore Diameter N/A 1.2500 in |
| 00096922 | N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B52L | Axial Static Load Capacity N/A 91500 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3.2500 in |
| 00094328 | N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B32EL | Axial Static Load Capacity N/A 31900 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 2.0000 in |
| 00104613 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B40SA | Axial Static Load Capacity N/A 146300 lbf | Ball Diameter N/A 3.59 in | Bore Diameter N/A 2.5000 in |
| 00097122 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B40EL | Axial Static Load Capacity N/A 52900 lbf | Ball Diameter N/A 3.59 in | Bore Diameter N/A 2.5000 in |
| 00094325 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B28EL | Axial Static Load Capacity N/A 23600 lbf | Ball Diameter N/A 2.515 in | Bore Diameter N/A 1.7500 in |
| 00104664 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B20SA | Axial Static Load Capacity N/A 35400 lbf | Ball Diameter N/A 1.795 in | Bore Diameter N/A 1.2500 in |
| 00096925 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B56EL | Axial Static Load Capacity N/A 109200 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.5000 in |
| 02900210 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B48EL | Axial Static Load Capacity N/A 76300 lbf | Ball Diameter N/A 4.3120 in | Bore Diameter N/A 3.0000 in |
| 00104628 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B56SA | Axial Static Load Capacity N/A 290800 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.5000 in |
| 00094339 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B20ELSS | Axial Static Load Capacity N/A 11900 lbf | Ball Diameter N/A 1.795 in | Bore Diameter N/A 1.2500 in |
| 01374287 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B64EL | Axial Static Load Capacity N/A 144500 lbf | Ball Diameter N/A 5.75 in | Bore Diameter N/A 4.0000 in |
| 00086286 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH4852LSS | Axial Static Load Capacity N/A 91500 lbf | Ball Diameter N/A 4.675 in | Bore Diameter N/A 3.0000 in |
| 00104660 | N/A RBC® 0.8750 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B14SA | Axial Static Load Capacity N/A 17600 lbf | Ball Diameter N/A 1.258 in | Bore Diameter N/A 0.8750 in |
| 00094387 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH4044LSS | Axial Static Load Capacity N/A 62600 lbf | Ball Diameter N/A 3.95 in | Bore Diameter N/A 2.5000 in |
| 00094342 | N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B22ELSS | Axial Static Load Capacity N/A 13500 lbf | Ball Diameter N/A 1.937 in | Bore Diameter N/A 1.3750 in |
| 00105721 | N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B16ELSS | Axial Static Load Capacity N/A 7300 lbf | Ball Diameter N/A 1.437 in | Bore Diameter N/A 1.0000 in |
| 00142483 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B729LSSQ | Axial Static Load Capacity N/A 290400 lbf | Ball Diameter N/A 6.475 in | Bore Diameter N/A 4.5000 in |