Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
|---|---|---|---|---|---|
| 00101301 | N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM4 | Axial Static Load Capacity N/A 2112 lbf | Ball Diameter N/A 0.5 in | Bore Diameter N/A 0.25 in |
| 00101315 | N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM6 | Axial Static Load Capacity N/A 3290 lbf | Ball Diameter N/A 0.625 in | Bore Diameter N/A 0.38 in |
| 00101322 | N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM7 | Axial Static Load Capacity N/A 3977 lbf | Ball Diameter N/A 0.687 in | Bore Diameter N/A 0.44 in |
| 00101329 | N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM8 | Axial Static Load Capacity N/A 5141 lbf | Ball Diameter N/A 0.781 in | Bore Diameter N/A 0.5 in |
| 00101342 | N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM10 | Axial Static Load Capacity N/A 8450 lbf | Ball Diameter N/A 0.968 in | Bore Diameter N/A 0.63 in |
| 00101350 | N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM12 | Axial Static Load Capacity N/A 11886 lbf | Ball Diameter N/A 1.187 in | Bore Diameter N/A 0.75 in |
| 00101357 | N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM14 | Axial Static Load Capacity N/A 16704 lbf | Ball Diameter N/A 1.312 in | Bore Diameter N/A 0.88 in |
| 00101363 | N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM16 | Axial Static Load Capacity N/A 21470 lbf | Ball Diameter N/A 1.5 in | Bore Diameter N/A 1 in |
| 00100016 | N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS5 | Axial Static Load Capacity N/A 1584 lbf | Ball Diameter N/A 0.562 in | Bore Diameter N/A 0.31 in |
| 00100042 | N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS9 | Axial Static Load Capacity N/A 3836 lbf | Ball Diameter N/A 0.875 in | Bore Diameter N/A 0.56 in |
| 00100051 | N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LSS10 | Axial Static Load Capacity N/A 4862 lbf | Ball Diameter N/A 0.968 in | Bore Diameter N/A 0.63 in |
| 00100175 | N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LHA2 | Axial Static Load Capacity N/A 3182 lbf | Ball Diameter N/A 0.343 in | Bore Diameter N/A 0.17 in |
| 00100285 | N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A LHSS14 | Axial Static Load Capacity N/A 11243 lbf | Ball Diameter N/A 1.312 in | Bore Diameter N/A 0.88 in |
| 00101307 | N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM5 | Axial Static Load Capacity N/A 2669 lbf | Ball Diameter N/A 0.562 in | Bore Diameter N/A 0.31 in |
| 00101336 | N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A COM9 | Axial Static Load Capacity N/A 6455 lbf | Ball Diameter N/A 0.875 in | Bore Diameter N/A 0.56 in |
| 06699343 | N/A RBC® Spherical Plain Bearing | Manufacturer Part Number N/A 0382514 | Axial Static Load Capacity N/A 9350 lbf | Ball Diameter N/A | Bore Diameter N/A 0.88 in |
| 07164377 | N/A RBC® 0382516, Project Industrial Bearing | Manufacturer Part Number N/A 0382516 | Axial Static Load Capacity N/A | Ball Diameter N/A | Bore Diameter N/A |
| 07975589 | N/A RBC® 5.04 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A BH5256LSS | Axial Static Load Capacity N/A 109200 lbf | Ball Diameter N/A 5.04 in | Bore Diameter N/A 3.25 in |
| 00097052 | N/A RBC® 8.156 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B969L | Axial Static Load Capacity N/A 387600 lbf | Ball Diameter N/A 8.156 in | Bore Diameter N/A 6 in |
| 00104508 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B32LSS | Axial Static Load Capacity N/A 31900 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 2 in |
| 00096867 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B32L | Axial Static Load Capacity N/A 31900 lbf | Ball Diameter N/A 2.875 in | Bore Diameter N/A 2 in |
| 00104488 | N/A RBC® 1.437 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B16LSS | Axial Static Load Capacity N/A 7300 lbf | Ball Diameter N/A 1.437 in | Bore Diameter N/A 1 in |
| 00104496 | N/A RBC® 1.795 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B20LSS | Axial Static Load Capacity N/A 11900 lbf | Ball Diameter N/A 1.795 in | Bore Diameter N/A 1.25 in |
| 00096793 | N/A RBC® 1.08 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B12L | Axial Static Load Capacity N/A 3900 lbf | Ball Diameter N/A 1.08 in | Bore Diameter N/A 0.75 in |
| 00097360 | N/A RBC® 1.437 Inch (in) Bore Diameter Spherical Plain Bearing | Manufacturer Part Number N/A B16SA | Axial Static Load Capacity N/A 22200 lbf | Ball Diameter N/A 1.437 in | Bore Diameter N/A 1 in |