Item # |
Item Name |
Bore Diameter |
Contact Angle |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00129586 | N/A FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 70 mm | N/A 25 º | N/A 1.5 mm | N/A 5600 rpm |
| 02901631 | N/A FAG (Schaeffler) 3300 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 65 mm | N/A 45 º | N/A 2.1 mm | N/A 5100 rpm |
| 03051270 | N/A FAG (Schaeffler) 3200 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 110 mm | N/A 35 º | N/A 2.1 mm | N/A 4400 rpm |
| 02981313 | N/A FAG (Schaeffler) 3300 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 35 mm | N/A 25 º | N/A 1.5 mm | N/A 5100 rpm |
| 02296489 | N/A FAG (Schaeffler) 2344 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 110 mm | N/A 60 º | N/A 2 mm | N/A 4500 rpm |
| 00129600 | N/A FAG (Schaeffler) 3200 Series 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 80 mm | N/A 25 º | N/A 2 mm | N/A 4900 rpm |
| 00129593 | N/A FAG (Schaeffler) 3200 Series 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 75 mm | N/A 25 º | N/A 1.5 mm | N/A 5200 rpm |
| 00134463 | N/A FAG (Schaeffler) 2344 Series 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 100 mm | N/A 60 º | N/A 1.5 mm | N/A 5000 rpm |
| 00129622 | N/A FAG (Schaeffler) 3200 Series 105 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 105 mm | N/A 35 º | N/A 2.1 mm | N/A 4600 rpm |
| 00129801 | N/A FAG (Schaeffler) 3300 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 110 mm | N/A 35 º | N/A 2.5 mm | N/A 3750 rpm |
| 00136453 | N/A FAG (Schaeffler) 3200 Series 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 90 mm | N/A 35 º | N/A 2 mm | N/A 4350 rpm |
| 03461374 | N/A FAG (Schaeffler) 3200 Series 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 95 mm | N/A 35 º | N/A 2.1 mm | N/A 5300 rpm |
| 00129741 | N/A FAG (Schaeffler) 3300 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 60 mm | N/A 25 º | N/A 2.1 mm | N/A 5300 rpm |
| 06189870 | N/A FAG (Schaeffler) Double-Row Angular Contact Bearing | N/A | N/A | N/A | N/A |
| 06188258 | N/A FAG (Schaeffler) Double-Row Angular Contact Bearing | N/A | N/A | N/A | N/A |
| 06188264 | N/A FAG (Schaeffler) Double-Row Angular Contact Bearing | N/A | N/A | N/A | N/A |
| 00129789 | N/A FAG (Schaeffler) 33 Series 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 95 mm | N/A 35 º | N/A 2.5 mm | N/A 4450 rpm |
| 06188480 | N/A FAG (Schaeffler) 33 Series 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 85 mm | N/A 35 º | N/A 2.5 mm | N/A 5000 rpm |
| 06188482 | N/A FAG (Schaeffler) 33 Series 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 90 mm | N/A 35 º | N/A 2.5 mm | N/A 3650 rpm |
| 06188489 | N/A FAG (Schaeffler) 33 Series 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 100 mm | N/A 35 º | N/A 2.5 mm | N/A 4200 rpm |
| 06188632 | N/A FAG (Schaeffler) 33 Series 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 80 mm | N/A 35 º | N/A 2.1 mm | N/A 4150 rpm |
| 06189868 | N/A FAG (Schaeffler) 33 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 65 mm | N/A 30 º | N/A 2.1 mm | N/A 4900 rpm |
| 06759429 | N/A FAG (Schaeffler) 3800 Series 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 15 mm | N/A 25 º | N/A 0.3 mm | N/A 14600 rpm |