COMPANY HEADER
Print Back
Nice® (RBC®) ER Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing (00584956)
Unit of Measure
1 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00584916 N/A Nice® (RBC®) ER Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.7500 in N/A 1.2188 in N/A 0.625 in N/A 1.85 in
00584894 N/A Nice® (RBC®) ER Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.6250 in N/A 1.2188 in N/A 0.625 in N/A 1.85 in
00584956 N/A Nice® (RBC®) ER Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.0000 in N/A 1.3750 in N/A 0.75 in N/A 2.0470 in
00584992 N/A Nice® (RBC®) ER Series 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.1875 in N/A 1.5000 in N/A 0.875 in N/A 2.4410 in
00585006 N/A Nice® (RBC®) ER Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.2500 in N/A 1.6875 in N/A 0.9375 in N/A 2.835 in
00585044 N/A Nice® (RBC®) ER Series 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.4375 in N/A 1.6875 in N/A 0.9375 in N/A 2.835 in
00585057 N/A Nice® (RBC®) ER Series 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.5000 in N/A 1.9375 in N/A 1.0938 in N/A 3.15 in
02100009 N/A Nice® (RBC®) ER Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.9375 in N/A 2.0313 in N/A 1.125 in N/A 3.5433 in
06699323 N/A Nice® (RBC®) ER Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.9375 in N/A 2.0313 in N/A 1.125 in N/A 3.5430 in
02441068 N/A Nice® (RBC®) ER Series 1 Inch (in) Bore Diameter Ball Insert Bearing N/A 1 in N/A 1.3750 in N/A 0.75 in N/A 2.05 in52 mm
02660446 N/A Nice® (RBC®) ER Series 5/8 Inch (in) Bore Diameter Ball Insert Bearing N/A 5/8 in N/A 1.2188 in N/A 0.625 in N/A 1.85 in47 mm
03356528 N/A Nice® (RBC®) ER Series 1-1/2 Inch (in) Bore Diameter Ball Insert Bearing N/A 1-1/2 in N/A 1.9375 in N/A 1.0938 in N/A 3.15 in80 mm
04662301 N/A Nice® (RBC®) ER Series 1-3/16 Inch (in) Bore Diameter Ball Insert Bearing N/A 1-3/16 in N/A 1.5000 in N/A 0.875 in N/A 2.44 in62 mm
06079187 N/A Nice® (RBC®) ER Series 3/4 Inch (in) Bore Diameter Ball Insert Bearing N/A 3/4 in N/A 1.2188 in N/A 0.625 in N/A 1.85 in47 mm
06760918 N/A Nice® (RBC®) ER Series 1-1/4 Inch (in) Bore Diameter Ball Insert Bearing N/A 1-1/4 in N/A 1.6875 in N/A 0.9375 in N/A 2.84 in72 mm
06760919 N/A Nice® (RBC®) ER Series 1-7/16 Inch (in) Bore Diameter Ball Insert Bearing N/A 1-7/16 in N/A 1.6875 in N/A 0.9375 in N/A 2.84 in72 mm
06760920 N/A Nice® (RBC®) ER Series 1-15/16 Inch (in) Bore Diameter Ball Insert Bearing N/A 1-15/16 in N/A 2.0313 in N/A 1.125 in N/A 3.54 in90 mm
Unit of Measure
1