COMPANY HEADER
Print Back
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Bore Range

Chain Pitch Size

Length Through Bore

Number of Teeth

00173383 N/A Tsubaki (UST) 112 Teeth TL Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 5/8 in N/A 1-3/4 in N/A 112
00173078 N/A Tsubaki (UST) 12 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 5/8 in N/A 0.8750 in N/A 12
00173091 N/A Tsubaki (UST) 13 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 5/8 in N/A 0.8750 in N/A 13
00173114 N/A Tsubaki (UST) 15 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 5/8 in N/A 1 in N/A 15
00173126 N/A Tsubaki (UST) 16 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 16
00173138 N/A Tsubaki (UST) 17 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 17
00173149 N/A Tsubaki (UST) 18 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 18
00173160 N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 19
00173171 N/A Tsubaki (UST) 20 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 20
00173198 N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 5/8 in N/A 1 in N/A 22
00173211 N/A Tsubaki (UST) 23 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 23
00173222 N/A Tsubaki (UST) 24 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 24
00173234 N/A Tsubaki (UST) 25 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 25
00173249 N/A Tsubaki (UST) 26 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 26
00173294 N/A Tsubaki (UST) 27 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 27
00173260 N/A Tsubaki (UST) 28 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 28
00173271 N/A Tsubaki (UST) 30 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 30
00173316 N/A Tsubaki (UST) 42 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 5/8 in N/A 1.2500 in N/A 42
00173351 N/A Tsubaki (UST) 70 Teeth TL Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 5/8 in N/A 1-3/4 in N/A 70
00173377 N/A Tsubaki (UST) 96 Teeth TL Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 5/8 in N/A 1-3/4 in N/A 96
00173412 N/A Tsubaki (UST) 13 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 3/4 in N/A 1 in N/A 13
00173463 N/A Tsubaki (UST) 17 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 3/4 in N/A 1 in N/A 17
00173489 N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 3/4 in N/A 1 in N/A 19
00173501 N/A Tsubaki (UST) 20 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 3/4 in N/A 1.2500 in N/A 20
00173513 N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 3/4 in N/A 1.2500 in N/A 21
Unit of Measure
1 2 3 4