COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03434350 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2322EG1C3 N/A 110 mm N/A 240 mm N/A 80 mm
02377297 N/A NTN NN30K Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3022KC1NAP4 N/A 110 mm N/A 170 mm N/A 45 mm
04245090 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU215C3 N/A 75 mm N/A 130 mm N/A 25 mm
03735899 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1309EAL N/A 45 mm N/A 100 mm N/A 25 mm
03142405 N/A NTN NN30K Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3026KC1NAP4 N/A 130 mm N/A 200 mm N/A 52 mm
03084462 N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1012EL N/A 60 mm N/A 95 mm N/A 18 mm
01447886 N/A NTN MA Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5217EL N/A 85 mm N/A 150 mm N/A 1.9370 in
02194240 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1308UM N/A 40 mm N/A 90 mm N/A 23 mm
02776900 N/A NTN MA Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5210EL N/A 50 mm N/A 90 mm N/A 1.1875 in
02165221 N/A NTN N Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N308 N/A 40 mm N/A 90 mm N/A 23 mm
00070566 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU222G1C3 N/A 110 mm N/A 200 mm N/A 38 mm
02725251 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ208EG1C3 N/A 40 mm N/A 80 mm N/A 18 mm
02288627 N/A NTN MU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1205TM N/A 25 mm N/A 52 mm N/A 15 mm
02107691 N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ206 N/A 30 mm N/A 62 mm N/A 16 mm
02731575 N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1207TM N/A 35 mm N/A 72 mm N/A 17 mm
02094273 N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ312G1C3 N/A 60 mm N/A 130 mm N/A 31 mm
00127015 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU218C3 N/A 90 mm N/A 160 mm N/A 30 mm
03735748 N/A NTN MA Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1210EL N/A 50 mm N/A 90 mm N/A 20 mm
02778852 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU311EG1C3 N/A 55 mm N/A 120 mm N/A 29 mm
02786638 N/A NTN N Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N324G1C3 N/A 120 mm N/A 260 mm N/A 55 mm
03735932 N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1312EL N/A 60 mm N/A 130 mm N/A 31 mm
02734590 N/A NTN MU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUB1305UDM N/A 25 mm N/A 62 mm N/A 17 mm
02306697 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR7309EAHL N/A 45 mm N/A 100 mm N/A 31 mm
00070833 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU307EG1C3 N/A 35 mm N/A 80 mm N/A 21 mm
02094274 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU312EG1C3 N/A 60 mm N/A 130 mm N/A 31 mm
Unit of Measure
« 11 12 13 14 15 »