COMPANY HEADER
Print Back
Nidec Explosion Proof/Hazardous Location Motors
Unit of Measure
1 2 3 

Item #

Item Name

Base Speed

Duty/Condition Type

Frame Material

Frame Size

04538894 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1785 rpm N/A Continuous Duty N/A Cast Iron N/A 447T
04546237 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1785 rpm N/A Hazardous Location N/A Cast Iron N/A 445T
04601209 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 3505 rpm N/A Hazardous Location N/A Cast Iron N/A 143T
04601210 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1185 rpm N/A Continuous Duty N/A Cast Iron N/A 444T
04601211 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1175 rpm N/A Continuous Duty N/A Cast Iron N/A 286T
04601212 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 3560 rpm N/A Hazardous Location N/A Cast Iron N/A 284TS
04601213 N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 3545 rpm N/A Hazardous Location N/A Cast Iron N/A 324TS
04601214 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1190 rpm N/A Continuous Duty N/A Cast Iron N/A 364T
04601215 N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 3565 rpm N/A Continuous Duty N/A Cast Iron N/A 326TS
04601216 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1190 rpm N/A Continuous Duty N/A Cast Iron N/A 365T
04601217 N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 3570 rpm N/A Hazardous Location N/A Cast Iron N/A 364TS
04601218 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1180 rpm N/A Continuous Duty N/A Cast Iron N/A 254T
05655712 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1780 rpm N/A Continuous Duty N/A Cast Iron N/A 405T
05655713 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1760 rpm N/A Continuous Duty N/A Cast Iron N/A 215T
05655714 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1785 rpm N/A Continuous Duty N/A Cast Iron N/A 444T
05655715 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1785 rpm N/A Continuous Duty N/A Cast Iron N/A 445T
05655716 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1775 rpm N/A Continuous Duty N/A Cast Iron N/A 254T
05655717 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1760 rpm N/A Continuous Duty N/A Steel N/A 143T
05655719 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1770 rpm N/A Continuous Duty N/A Cast Iron N/A 256T
05655720 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1775 rpm N/A Continuous Duty N/A Cast Iron N/A 284T
05655721 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1745 rpm N/A Continuous Duty N/A Steel N/A 145T
05655722 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1770 rpm N/A Continuous Duty N/A Cast Iron N/A 286T
05655723 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1755 rpm N/A Continuous Duty N/A Steel N/A 145T
05655724 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1760 rpm N/A Continuous Duty N/A Cast Iron N/A 182T
05655725 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor N/A 1775 rpm N/A Continuous Duty N/A Cast Iron N/A 324T
Unit of Measure
1 2 3