COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02028951 N/A NTN UCFLU Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-5/8 N/A 0.6250 in N/A Set Screw Collar N/A 2-Bolt Flange
02135233 N/A NTN UCFL2 Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL207-106D1 N/A 1.3750 in N/A Set Screw Collar N/A 2-Bolt Flange
02300194 N/A NTN UCFX Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX07-107D1 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
00562930 N/A NTN UELFU Series 2.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-2.3/8 N/A 2.3750 in N/A Eccentric Collar N/A 4-Bolt Flange
03031047 N/A NTN UCFL2 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A C-UCFL208D1 N/A 40 mm N/A Set Screw Collar N/A 2-Bolt Flange
02135329 N/A NTN UELFL Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFL207-104D1 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
02282837 N/A NTN UCFC Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC209D1 N/A 45 mm N/A Set Screw Collar N/A 4-Bolt Piloted
02288492 N/A NTN ASFD2 Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD202 N/A 15 mm N/A Set Screw Collar N/A 2-Bolt Flange
02135250 N/A NTN UCF2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF206-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
03017683 N/A NTN UCFUX Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.7/16 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282460 N/A NTN UCF2 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A CM-UCF208D1 N/A 40 mm N/A Set Screw Collar N/A 2-Bolt Flange
00564386 N/A NTN UCFLU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.3/16 N/A 1.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
02282890 N/A NTN UCFL2 Series 50 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL210D1 N/A 50 mm N/A Set Screw Collar N/A 2-Bolt Flange
02135255 N/A NTN UCF2 Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF209-110D1 N/A 1.6250 in N/A Set Screw Collar N/A 4-Bolt Flange
01477962 N/A NTN UCFL2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL207-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
02135232 N/A NTN UCFL2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL206-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
02282829 N/A NTN UCF3 Series 100 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF320D1 N/A 100 mm N/A Set Screw Collar N/A 4-Bolt Flange
02282828 N/A NTN UCF3 Series 4.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF320-400D1 N/A 4.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
00564416 N/A NTN UCFLUX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1.1/4 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
02247787 N/A NTN UCFUX Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.15/16 N/A 1.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02300190 N/A NTN UCFH Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH205-100D1 N/A 1.0000 in N/A Set Screw Collar N/A 3-Bolt Bracket
00564065 N/A NTN UELFLU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.1/4 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
02135227 N/A NTN UCFL2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL204-012D1 N/A 0.7500 in N/A Set Screw Collar N/A 2-Bolt Flange
02288744 N/A NTN UCFC Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC207D1 N/A 35 mm N/A Set Screw Collar N/A 4-Bolt Piloted
02169422 N/A NTN UELFU2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU207-107D1 N/A 1.4375 in N/A Eccentric Collar N/A 4-Bolt Flange
Unit of Measure
« 6 7 8 9 10 »