COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02135236 N/A NTN UCFL2 Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL209-111D1 N/A 1.6875 in N/A Set Screw Collar N/A 2-Bolt Flange
00580210 N/A NTN AELPF2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELPF205-100 N/A 1.0000 in N/A Eccentric Collar N/A 3-Bolt Round
02282823 N/A NTN UCF3 Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF315-300D1 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
00562219 N/A NTN UCFU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02030161 N/A NTN UCFLU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.11/16 N/A 1.6875 in N/A Set Screw Collar N/A 2-Bolt Flange
00562161 N/A NTN UCFU Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-3/4 N/A 0.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
03017677 N/A NTN UCFLUX Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1.7/16 N/A 1.4375 in N/A Set Screw Collar N/A 2-Bolt Flange
02282290 N/A NTN AELFD2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFD206-104 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
00568472 N/A NTN ASFB Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFB205 N/A 25 mm N/A Set Screw Collar N/A 2-Bolt Flange
01758817 N/A NTN ARFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.1/4S N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
00595566 N/A NTN ASFD2 Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD204 N/A 20 mm N/A Set Screw Collar N/A 2-Bolt Flange
00564191 N/A NTN UELFLU Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.15/16 N/A 1.9375 in N/A Eccentric Collar N/A 2-Bolt Flange
04670533 N/A NTN UCF2 Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF218D1 N/A 90 mm N/A Set Screw Collar N/A 4-Bolt Flange
02135259 N/A NTN UCF2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF210-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
00563789 N/A NTN UCF2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF206D1 N/A 30 mm N/A Set Screw Collar N/A 4-Bolt Flange
02028930 N/A NTN UCFUX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.1/4 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
00562314 N/A NTN UCFU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.3/8 N/A 1.3750 in N/A Set Screw Collar N/A 4-Bolt Flange
00562183 N/A NTN UCFU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-7/8 N/A 0.8750 in N/A Set Screw Collar N/A 4-Bolt Flange
02288738 N/A NTN UCF3 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF311D1 N/A 55 mm N/A Set Screw Collar N/A 4-Bolt Flange
00587839 N/A NTN UCFA2 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFA208D1 N/A 40 mm N/A Set Screw Collar N/A 2-Bolt Rhombus
02002516 N/A NTN JELFU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A JELFU-1 N/A 1.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
00562800 N/A NTN UELFU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.11/16 N/A 1.6875 in N/A Eccentric Collar N/A 4-Bolt Flange
02844788 N/A NTN UCFH Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH204D1 N/A 20 mm N/A Set Screw Collar N/A 3-Bolt Bracket
02166171 N/A NTN UELFC Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFC212-207D1 N/A 2.4375 in N/A Eccentric Collar N/A 4-Bolt Piloted
02030166 N/A NTN UCFLU Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-2.3/16 N/A 2.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
Unit of Measure
« 11 12 13 14 15 »