COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02166155 N/A NTN UCFX Series 2.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX10-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02169423 N/A NTN UELFU2 Series 2.1880 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU211-203D1 N/A 2.1880 in N/A Eccentric Collar N/A 4-Bolt Flange
02169425 N/A NTN UELFU2 Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU215-215D1 N/A 2.9375 in N/A Eccentric Collar N/A 4-Bolt Flange
02170662 N/A NTN UELFU2 Series 1.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU206-103D1 N/A 1.1875 in N/A Eccentric Collar N/A 4-Bolt Flange
02282293 N/A NTN AELFL Series 20 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A AELFL204D1 N/A 20 mm N/A Eccentric Collar N/A 2-Bolt Flange
02282295 N/A NTN AELFL Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A AELFL206-102D1 N/A 1.1250 in N/A Eccentric Collar N/A 2-Bolt Flange
02282298 N/A NTN AELFL Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A AELFL207-104D1 N/A 1.2500 in N/A Eccentric Collar N/A 2-Bolt Flange
02282383 N/A NTN ASFD2 Series 0.8750 Inch (in) Bore Diameter Flange Bearing Unit N/A ASFD205-014 N/A 0.8750 in N/A Set Screw Collar N/A 2-Bolt Flange
02282393 N/A NTN ASPFL2 Series 0.8750 Inch (in) Bore Diameter Flange Bearing Unit N/A ASPFL205-014 N/A 0.8750 in N/A Set Screw Collar N/A 2-Bolt Flange
02282395 N/A NTN ASPFL2 Series 1.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A ASPFL206-103 N/A 1.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
02282816 N/A NTN UCF3 Series 1.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF307-107D1 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282817 N/A NTN UCF3 Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF308-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02282819 N/A NTN UCF3 Series 1.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF310-115D1 N/A 1.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282825 N/A NTN UCF3 Series 3.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF318-307D1 N/A 3.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282827 N/A NTN UCF3 Series 3.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCF320-315D1 N/A 3.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282833 N/A NTN UCFC Series 1.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC207-107D1 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282836 N/A NTN UCFC Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC209-112D1 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
02282841 N/A NTN UCFC Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC211-203D1 N/A 2.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
02282848 N/A NTN UCFC Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFC215-215D1 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282852 N/A NTN UCFCX Series 1.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX07-107D1 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282856 N/A NTN UCFCX Series 1.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX10-115D1 N/A 1.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282861 N/A NTN UCFCX Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX15-215D1 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282862 N/A NTN UCFCX Series 75 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCFCX15D1 N/A 75 mm N/A Set Screw Collar N/A 4-Bolt Flange
02282863 N/A NTN UCFCX Series 3.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX17-307D1 N/A 3.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282866 N/A NTN UCFCX Series 4.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFCX20-400D1 N/A 4.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
Unit of Measure
« 16 17 18 19 20