Item # |
Item Name |
Flange Diameter |
Flange Thickness |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09325180 | N/A PCI Procal Inc. MFTRY Series 40 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 54 mm | N/A 6 mm | N/A 40 mm | N/A 22 mm |
| 09325182 | N/A PCI Procal Inc. MFTRY Series 62 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 78 mm | N/A 14 mm | N/A 62 mm | N/A 38 mm |
| 09325183 | N/A PCI Procal Inc. MFTRY Series 62 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 78 mm | N/A 14 mm | N/A 62 mm | N/A 38 mm |
| 09325184 | N/A PCI Procal Inc. MFTRY Series 62 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 78 mm | N/A 14 mm | N/A 62 mm | N/A 38 mm |
| 09325185 | N/A PCI Procal Inc. MFTRY Series 72 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 90 mm | N/A 14 mm | N/A 72 mm | N/A 38 mm |
| 09325186 | N/A PCI Procal Inc. MFTRY Series 76 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 98 mm | N/A 13.5 mm | N/A 76 mm | N/A 44 mm |
| 09325187 | N/A PCI Procal Inc. MFTRY Series 80 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 102 mm | N/A 13.5 mm | N/A 80 mm | N/A 44 mm |
| 09325188 | N/A PCI Procal Inc. MFTRY Series 85 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A 107 mm | N/A 13.5 mm | N/A 85 mm | N/A 44 mm |
| 09325170 | N/A PCI Procal Inc. NFTRY Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 2.1880 in | N/A 0.2200 in | N/A 1.5000 in | N/A 0.8800 in |
| 09325171 | N/A PCI Procal Inc. NFTRY Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 2.4370 in | N/A 0.2500 in | N/A 1.7500 in | N/A 1 in |
| 09325176 | N/A PCI Procal Inc. NFTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 3.9370 in | N/A 0.5900 in | N/A 3.0000 in | N/A 1.7500 in |
| 09325177 | N/A PCI Procal Inc. NFTRY Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 4.1870 in | N/A 0.5900 in | N/A 3.2500 in | N/A 1.7500 in |
| 09325178 | N/A PCI Procal Inc. NFTRY Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 4.4370 in | N/A 0.5900 in | N/A 3.5000 in | N/A 2.0000 in |
| 09325125 | N/A PCI Procal Inc. FTRY-R Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 2.1880 in | N/A 0.2200 in | N/A 1.5000 in | N/A 0.8800 in |
| 09325135 | N/A PCI Procal Inc. FTRY-R Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 4.1870 in | N/A 0.5900 in | N/A 3.2500 in | N/A 1.7500 in |