Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771397 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.4375 in | N/A 2.5590 in | N/A 9.8425 in | N/A 3.1100 in |
| 02771810 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 60 mm | N/A 1.3580 in | N/A 3.5433 in | N/A 1.6730 in |
| 02771849 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 70 mm | N/A 1.5940 in | N/A 4.3307 in | N/A 1.9880 in |
| 02771550 | N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 100 mm | N/A 1.2992 in | N/A 145 mm | N/A 1.7720 in |
| 02771789 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 150 mm | N/A 2.1650 in | N/A 7.8740 in | N/A 2.7170 in |
| 04298203 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 140 mm | N/A 3.2280 in | N/A 190 mm | N/A 3.701 in |
| 02771665 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.3750 in | N/A 1.3580 in | N/A 3.5433 in | N/A 1.6730 in |
| 02771687 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.3750 in | N/A 1.1220 in | N/A 2.3622 in | N/A 1.3580 in |
| 02771554 | N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.9375 in | N/A 1.2992 in | N/A 5.7087 in | N/A 1.7700 in |
| 02771533 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.9375 in | N/A 0.9450 in | N/A 3.1496 in | N/A 1.2600 in |
| 04298165 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 28 mm | N/A 1.1020 in | N/A 1.8750 in | N/A 1.2990 in |
| 02771725 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 12 mm | N/A 1.0830 in | N/A 18 mm | N/A 1.2400 in |
| 02771731 | N/A Climax Metal 1.5550 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 20 mm | N/A 1.5550 in | N/A 28 mm | N/A 1.7910 in |
| 02771787 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 120 mm | N/A 1.7720 in | N/A 165 mm | N/A 2.2440 in |
| 02771378 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.8750 in | N/A 1.3580 in | N/A 3.1496 in | N/A 1.6730 in |
| 02771406 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 11 mm | N/A 1.0830 in | N/A 18 mm | N/A 1.2400 in |
| 02771827 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 170 mm | N/A 2.5590 in | N/A 225 mm | N/A 3.1100 in |
| 02771852 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 85 mm | N/A 1.5940 in | N/A 125 mm | N/A 1.9880 in |
| 02771840 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 38 mm | N/A 1.1220 in | N/A 65 mm | N/A 1.3580 in |
| 02771780 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.9375 in | N/A 3.7800 in | N/A 3.7402 in | N/A 4.173 in |
| 02771697 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.5000 in | N/A 1.3580 in | N/A 3.7402 in | N/A 1.6730 in |
| 02771570 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 40 mm | N/A 0.7874 in | N/A 65 mm | N/A 1.0240 in |
| 02771395 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 6.4375 in | N/A 2.5590 in | N/A 8.8583 in | N/A 3.1100 in |
| 02771834 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 24 mm | N/A 1.1220 in | N/A 50 mm | N/A 1.3580 in |
| 04298211 | N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 220 mm | N/A 4.3700 in | N/A 285 mm | N/A 5 in |