Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00096647 | N/A INA (Schaeffler) C Series 1.5000 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.5000 in | N/A 11400 rpm | N/A 1.8750 in | N/A 1.0000 in |
| 00137860 | N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 55 mm | N/A 8500 rpm | N/A 62 mm | N/A 18 mm |
| 00137419 | N/A INA (Schaeffler) K Series 18 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 18 mm | N/A 22000 rpm | N/A 25 mm | N/A 22 mm |
| 00137201 | N/A INA (Schaeffler) K Series 6 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 6 mm | N/A 35000 rpm | N/A 10 mm | N/A 13 mm |
| 00137849 | N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 55 mm | N/A 8500 rpm | N/A 60 mm | N/A 20 mm |
| 00138028 | N/A INA (Schaeffler) K Series 110 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 110 mm | N/A 4300 rpm | N/A 117 mm | N/A 24 mm |
| 00137502 | N/A INA (Schaeffler) K Series 22 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 22 mm | N/A 19000 rpm | N/A 30 mm | N/A 15 mm |
| 00137730 | N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 40 mm | N/A 12000 rpm | N/A 45 mm | N/A 17 mm |
| 00137641 | N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 32 mm | N/A 14000 rpm | N/A 38 mm | N/A 20 mm |
| 00137458 | N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 20 mm | N/A 21000 rpm | N/A 26 mm | N/A 17 mm |
| 00137720 | N/A INA (Schaeffler) K Series 38 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 38 mm | N/A 12000 rpm | N/A 46 mm | N/A 32 mm |
| 00138034 | N/A INA (Schaeffler) K Series 110 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 110 mm | N/A 4300 rpm | N/A 118 mm | N/A 30 mm |
| 00138075 | N/A INA (Schaeffler) K Series 160 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 160 mm | N/A 3000 rpm | N/A 170 mm | N/A 46 mm |
| 00138012 | N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 100 mm | N/A 4700 rpm | N/A 107 mm | N/A 21 mm |
| 00137357 | N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 16 mm | N/A 23000 rpm | N/A 22 mm | N/A 12 mm |
| 00137525 | N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 25 mm | N/A 18000 rpm | N/A 29 mm | N/A 10 mm |
| 00137877 | N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 55 mm | N/A 8500 rpm | N/A 63 mm | N/A 32 mm |
| 02394037 | N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 35 mm | N/A 4800 rpm | N/A 70 mm | N/A 54 mm |
| 00138017 | N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 100 mm | N/A 4700 rpm | N/A 108 mm | N/A 30 mm |
| 00094898 | N/A INA (Schaeffler) NCS Series 1.2500 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.2500 in | N/A 14000 rpm | N/A 1.75 in | N/A 1.0000 in |
| 00137225 | N/A INA (Schaeffler) K Series 9 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 9 mm | N/A 31000 rpm | N/A 12 mm | N/A 13 mm |
| 00137376 | N/A INA (Schaeffler) K Series 17 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 17 mm | N/A 23000 rpm | N/A 21 mm | N/A 13 mm |
| 00137982 | N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 80 mm | N/A 6000 rpm | N/A 88 mm | N/A 30 mm |
| 00137822 | N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 50 mm | N/A 9500 rpm | N/A 55 mm | N/A 20 mm |
| 00137827 | N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 50 mm | N/A 9500 rpm | N/A 55 mm | N/A 30 mm |